GN 1426 Telescopic Slides Steel, with Double-Sided Full Extension, Load Capacity up to 1380 N

Telescopic Slides GN 1426: Steel, with Double-Sided Full Extension, Load Capacity up to 1380 N

Product description

Telescopic slides GN 1426 are installed vertically and in pairs. The special design allows the stroke to achieve ≈ 100 % of the nominal length l1 on both sides (double-sided full extension). Applications such as the double-sided loading of a drawer can be realized in this way. The rubber stops of type B dampen the impact of the slide in the front end positions. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the fastening holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc platedZB


Bearings
Roller bearing steel, hardened


Ball cage
Steel, zinc plated


Rubber stop
Plastic


Operating temperature -20 °C to 100 °C


RoHS

On request

  • Other lengths and hole spacing
  • Other attachment options
  • Other surfaces
  • With support bracket
Hide technical drawing
GN 1426 Telescopic Slides, Steel, with Double-Sided Full Extension, Load Capacity up to 1380 N sketch

Article options / Table

Type

BWith rubber stop

Identification no.

2Mounting using countersunk holes
Show / Hide columns
l1l2 +4 / -4
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
500503988,51140760
6006071192,51190790
7007111396,51310870
8008151600,51380920

Build & Price

Length l1
Type

Identification no.

Finish
Length l1
Type

Identification no.

Finish

Mounting holes - outer slide

f6e10326-99bc-40aa-9a29-0cd6588846ac
Show / Hide columns
l1a1a2
50064192
60080240
70096288
800112336

Mounting holes - inner slide

969a9eec-d122-4e7c-b8b5-fffeb3830dae
Show / Hide columns
l1i1i2
50064192
60080240
70096288
800112336

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available countersunk holes of the outer and inner slide must be used. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Outer slide
M 5
Size 5

Inner slide
M 4
Size 4 / 4,5

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

248bf1bb-4ab4-47b4-9941-9fa07db81d43

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
150,41 €
plus VAT 28,58 €
gross 178,99 €
Weight: 2,800 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 52 pcs. deliverable in 1-2 days
  • For orders of 53 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1426-500-B-2-ZBGN 1426-600-B-2-ZBGN 1426-700-B-2-ZBGN 1426-800-B-2-ZB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback