GN 1418 Telescopic Slides with Full Extension and "Push to Open" - Mechanism, Load Capacity up to 430 N

Telescopic Slides GN 1418: with Full Extension and "Push to Open" - Mechanism, Load Capacity up to 430 N

Product description

Telescopic slides GN 1418 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type F dampen the impact of the slide in the end positions. This feature minimizes noise development and increases the lifespan. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

  • Slide profile
    Steel, Zinc plated, blue passivatedZB

  • Bearings
    Roller bearing steel, hardened

  • Ball cage, outer slide
    Plastic

  • Ball cage, inner slide
    Steel, zinc plated

  • Rubber stop and detach function
    Plastic / Elastomer

  • Push to Open - mechanism
    Steel / Plastic

  • Operating temperature -20 °C to 100 °C

RoHS

On request

Other lengths and hole spacing

  • Other attachment options
  • Other surfaces
Hide technical drawing
GN 1418 Telescopic Slides with Full Extension and "Push to Open" - Mechanism, Load Capacity up to 430 N sketch

Article options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +3 / -3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
350350700380290
400400800430340
450450900430340
5005001000380290
5505501100330240
6006001200300200
6506501300300200

Build & Price

Length l1
Type

Identification no.

Finish
Length l1
Type

Identification no.

Finish

Mounting holes - outer slide

62eb97b8-f912-4eb2-a252-7edcb0362bf4
Show / Hide columns
l1a7a8a9a10
350195211--
400195211--
450259275--
500291307--
550355371--
600387403451467
650419435483499

Mounting holes - inner slide

f81422c5-90cf-4902-8913-a5b41359eb0a
Show / Hide columns
l1i4i5i6i7i8
350125141150,5269278,5
400189205214,5301310,5
450189205214,5333342,5
500189205214,5365374,5
550189205214,5397406,5
600253269278,5493502,5
650253269278,5525534,5

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide having a diameter (Ø) of 4.5 must be used. Alternatively, the outer slide has holes with a diameter (Ø) of 6.3 for Euro screws. The elongated holes, Ø 4.5 x 4.8, are used likewise for fastening and facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket button
head screw ISO 7380
Pan head screw,
Phillips ISO 7045
Pan head tapping screw,
Phillips ISO 7049

Outer slide

M 4

M 4

ST 3,9 / 4,2

Inner slide

M 4

M 4

ST 3,9 / 4,2

„Push to Open“ - mechanism

9c6e55e0-92ef-4fb3-ad29-c7133f34ed29

Telescopic slides GN 1418 come with a “push to open” or “touch to open” mechanism. In addition to ease of opening, the system allows you to have drawers without a front handle. The visual appearance is trim and high-end.

The drawers are actuated by pressing your hand on the front of the slide-out shelf or drawer. The required force to activate the opening mechanism is about 40 N per rail pair. The inner rail extends about 4.5 mm in its home position and can be pressed in a maximum of 8 mm in the closing direction. This should be taken into account during construction in order to prevent collisions. The pressure or release point is reached at about 3 mm which causes the drawer to slide out smoothly to about 42 mm in the opening direction after being released.

The same force has to be overcome when the drawer is closed. Over the last 42 mm, the drawer’s speed is reduced to a maximum of 0.15 m/s.

When closed, the rail is held by the opening mechanism as a type of lock.

bd904328-719a-44e0-b49c-eecb45a7cfd4

Detach function

cc537611-02b2-44de-b8c7-893c9e61d2ae

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

67452597-5c63-4088-92a5-98666af34512

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

248bf1bb-4ab4-47b4-9941-9fa07db81d43

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
28,90 €
plus VAT 5,49 €
gross 34,39 €
Weight: 1,065 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 122 pcs. deliverable in 1-2 days
  • For orders of 123 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1418-350-F-1-ZBGN 1418-400-F-1-ZBGN 1418-450-F-1-ZBGN 1418-500-F-1-ZBGN 1418-550-F-1-ZBGN 1418-600-F-1-ZBGN 1418-650-F-1-ZB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback