GN 1412 Telescopic Slides with Full Extension and Self-Retracting Mechanism, Load Capacity up to 430 N

Telescopic Slides GN 1412: with Full Extension and Self-Retracting Mechanism, Load Capacity up to 430 N

Product description

Telescopic slides GN 1412 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type F dampen the impact of the slide in the end positions. This feature minimizes noise development and increases the lifespan. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

  • Slide profile
    Steel, Zinc plated, blue passivatedZB

  • Bearings
    Roller bearing steel, hardened

  • Ball cage, outer slide
    Plastic

  • Ball cage, inner slide
    Steel, zinc plated

  • Rubber stop and detach function
    Plastic / Elastomer

  • Self-retracting mechanism
    Zinc plated steel/plastic

  • Operating temperature -20 °C to 100 °C

RoHS

On request

  • Other lengths and hole spacing
  • Other attachment options
  • Other surfaces
Hide technical drawing
GN 1412 Telescopic Slides with Full Extension and Self-Retracting Mechanism, Load Capacity up to 430 N sketch

Article options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +3 / -3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
300300600330240
350350700380290
400400800430340
450450900430340
5005001000380290
5505501100330240
6006001200320240
6506501300300220
7007001400300220

Build & Price

Length l1
Type

Identification no.

Finish
Length l1
Type

Identification no.

Finish

Mounting holes - outer slide

0772135f-fa1c-448d-8b35-1f5d216338cf
Show / Hide columns
l1a8a9a10a11a12a13
300-195207,75227--
350-227239,75259--
400259291303,75323--
450259323335,75---
500259323335,75-387399,75
550259323335,75387451463,75
600259355367,75387483495,75
650259355367,75451515527,75
700259355367,75515579591,75

Mounting holes - inner slide

cbbb76f6-3539-4918-93de-8c3fa452bbb8
Show / Hide columns
l1i4i5i6i7i8
300230,5246,5262,5--
350150,5166,5182,5292,5308,5
400170,5186,5202,5341,5357,5
450195,5211,5227,5391,5407,5
500220,5236,5252,5441,5457,5
550250,5266,5282,5492,5508,5
600260,5276,5292,5541,5557,5
650260,5276,5292,5602,5618,5
700260,5276,5292,5652,5668,5

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer slide having a diameter (Ø) of 4.2 and of the inner slide having a diameter (Ø) of 4.5 must be used. Alternatively, the outer slide has holes with a diameter (Ø) of 6.3 for Euro screws. The elongated holes, Ø 4.5 x 3.8 of the outer slide and Ø 4.5 x 4.8 of the inner slide, are used likewise for fastening and facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket button
head screw ISO 7380
Pan head screw,
Phillips ISO 7045
Pan head tapping screw,
Phillips ISO 7049

Outer slide

M 4

M 4

ST 3,9 / 4,2

Inner slide

M 4

M 4

ST 3,9 / 4,2

Self-retracting mechanism

8199214a-223d-4e2d-9f12-975a94c9e8c6

Telescopic slides GN 1412 have an integrated self-retracting mechanism, which improves considerably the ease of use when closing the extensions.

The slides are retracted and held in the back end position automatically by means of a retraction mechanism on the last 30 mm of stroke with a force of approximately 25 newtons for each slide pair.

In this slide variant the available retraction force can be regarded as a locking device, which is noticeable through a slight restriction on opening the extension.

4f2b35f8-5ce9-4999-b59a-701f0aeda7da

Detach function

37a73f6e-dbae-441a-b53d-37dcbcddd61d

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

930bd6eb-c21a-410b-a260-bcd724692ad0

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

248bf1bb-4ab4-47b4-9941-9fa07db81d43

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
25,74 €
plus VAT 4,89 €
gross 30,63 €
Weight: 0,880 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 57 pcs. deliverable in 1-2 days
  • For orders of 58 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1412-300-F-1-ZBGN 1412-350-F-1-ZBGN 1412-400-F-1-ZBGN 1412-450-F-1-ZBGN 1412-500-F-1-ZBGN 1412-550-F-1-ZBGN 1412-600-F-1-ZBGN 1412-650-F-1-ZBGN 1412-700-F-1-ZB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback