GN 1408 Telescopic Slides with Full Extension, Load Capacity up to 250 N

Telescopic Slides GN 1408: with Full Extension, Load Capacity up to 250 N

Product description

Telescopic slides GN 1408 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

  • Slide profile
    Steel, Zinc plated, blue passivatedZB

  • Bearings
    Roller bearing steel, hardened

  • Ball cage, outer slide
    Plastic

  • Ball cage, inner slide
    Steel, zinc plated

  • Rubber stop and detach function
    Plastic / Elastomer

  • Operating temperature -20 °C to 100 °C

RoHS

On request

  • Other lengths and hole spacing
  • Other attachment options
  • Other surfaces
Hide technical drawing
GN 1408 Telescopic Slides with Full Extension, Load Capacity up to 250 N sketch

Article options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +3 / -3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
250250500200150
300300600200150
350350700220180
400400800250200
450450900250200
5005001000220180
5505501100220180
6006001200200150
6506501300200150
7007001400200150

Build & Price

Length l1
Type

Identification no.

Finish
Length l1
Type

Identification no.

Finish

Mounting holes - outer slide

11c9aec9-31f9-4166-b0db-fae5d6061982
Show / Hide columns
l1a2a3a4a5a6a7a8a9a10
250-65-195210225---
30099129195257272----
35099129185259274289---
40099129-259274-323338353
45099129185259274289387402417
50099129185291306321451466481
55099129185323338353483498513
60099129185323338353515530545
65099129185355370385579594545
70099129185387402417643658673

Mounting holes - inner slide

9fae41b4-e1a7-4713-aecc-4afdaa6db7ae
Show / Hide columns
l1i4i5i6i7i8i9
250195211220---
300114130139227243252
350163179188291307316
400163179188355371380
450195211220387403412
500227243252451467476
550259275284483499508
600259275284515531540
650291307316579595604
700323339348643659668

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer slide having a diameter (Ø) of 4.2 and of the inner slide having a diameter (Ø) of 4.4 must be used. The elongated holes, Ø 4.2 x 4.4 of the outer slide and Ø 4.4 x 4.6 of the inner slide, are used likewise for fastening and facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket button
head screw ISO 7380
Pan head screw,
Phillips ISO 7045
Pan head tapping screw,
Phillips ISO 7049

Outer slide

M 4

M 4

ST 3,9 / 4,2

Inner slide

M 4

M 4

ST 3,9 / 4,2

Rubber stop, locking device in back

50511eef-8619-48bf-98ed-fc70b7c210ff

The rubber stops of type F dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
The rubber stop takes on also a locking function in the back stop position. This feature is noticeable through a slight resistance on opening and closing the slide.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Detach function

84abb66a-09b9-4516-967e-b02f9022dc48

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

e90d4629-56d3-44b2-83fa-c74ad96e07a8

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

3958908d-9e8b-4288-8e5b-ec4f9696e4c5

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
16,91 €
plus VAT 3,21 €
gross 20,12 €
Weight: 0,595 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 272 pcs. deliverable in 1-2 days
  • For orders of 273 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1408-250-F-1-ZBGN 1408-300-F-1-ZBGN 1408-350-F-1-ZBGN 1408-400-F-1-ZBGN 1408-450-F-1-ZBGN 1408-500-F-1-ZBGN 1408-550-F-1-ZBGN 1408-600-F-1-ZBGN 1408-650-F-1-ZBGN 1408-700-F-1-ZB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback