GN 132.1 Two-Way Linear Actuator Connectors for One Axis System, Aluminum

Two-Way Linear Actuator Connectors GN 132.1: for One Axis System, Aluminum
d1: B - Bore
Finish: S - Black, RAL 9005, textured finish

Product description

Two-way linear actuator connectors GN 132.1 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z, the play of the guide bores d1 / d2 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessory.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSS

Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Hide technical drawing
GN 132.1 Two-Way Linear Actuator Connectors, Aluminum sketch

Article options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns
d1 - d2
One-axis system
without
sleeve bearing


with
sleeve bearing
k
Clamping
length
d3
Mounting
screws on
the drive key
l1l2mz
Screw
locations
Accessory
Recom. hand lever
GN 911 for
 z
l3
B30 - B30G30 - B3040M 4974033M8-2563 | 78
B30 - B30G30 - B3056M 41255645M10-35-
B40 - B40G40 - B4056M 51255645M10-3578 | 92
B40 - B40G40 - B4065M 51436553M10-50-
B50 - B50G50 - B5065M 61436553M10-5078 | 92
B60 - B60G60 - B6080M 81698065M10-5078 | 92

Build & Price

d1 - d2
d1 - d2
k
Identification No.

Finish
S
d1 - d2
d1 - d2
k
Identification No.

Finish
S

Selected Part (How to order)

Total (net)
31,62
plus VAT 6,01 €
gross 37,63 €
incl. material surcharge: 0,43 €
The material surcharge is already included in the price.
Weight: 0,155 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 31 pcs. deliverable in 1-2 days
  • For orders of 32 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback