GN 129.3 Hinges Steel, Consisting of Three Parts

Hinges GN 129.3: Steel, Consisting of Three Parts
Length l1: 66

Product description

Hinges GN 129.3 are used for doors which are flush with the frame on the outside. Once assembled, they cannot be unhinged.

The hinges are fastened with socket cap screws DIN 912. This allows arbitrary wall thicknesses on the housing or door to be realized with the existing thread or using through-holes.

Specification

  • SteelST
    Zinc plated, blue passivated

  • Pin
    Brass, nickel plated

  • Washer
    Brass, nickel plated

RoHS

Hide technical drawing
GN 129.3 Hinges, Steel, Consisting of Three Parts sketch

Article options / Table

Type

AMounting from the front side
Show / Hide columns
l1l2bd1d2d3
Pin
hl3l4
max.
l5l6
max.
l7l8m1m2m3t
6655188,4158182442122932264137-9
9155188,4158182467122932514137259

Build & Price

Length l1
Length l2
Type

Material

Length l1
Length l2
Type

Material

Selected Part (How to order)

Total (net)
16,72
plus VAT 3,18 €
gross 19,90 €
In stock
Weight: 0,228 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 129.3-66-55-A-STGN 129.3-91-55-A-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback