GN 122.1 Hinges with 4 Indexing Positions, Plastic

Hinges GN 122.1: with 4 Indexing Positions, Plastic
Original design
code: CFP.
Type: CH - 2x2 bores for socket cap screws DIN 912-M4

Product description

Hinges GN 122.1 with indexing positions keep the door in the three specified positions without additional mechanism. In indexing position the loosening torque is 1.1 Nm (test result after 10,000 detents).

The covers prevent not only the entering of dirt in the range of the screws, but give as well an appealing appearance to the hinges.

Specification

  • Plastic (Polyacetal POM)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 80 °C

RoHS

Hide technical drawing
GN 122.1 Hinges with Indexing Positions, Plastic sketch

Article options / Table

Type

SH2x2 bores for countersunk screws
CH2x2 bores for socket cap screws DIN 912-M4
EH2x2 bores for hexagon screws
Show / Hide columns
l1l2l3d1d2h1h2h3m1m2t1t2max. holding torque
MH in Nm
455021,54,58148725324,54,51,1

Build & Price

Width l1
Length l2
Type



Width l1
Length l2
Type



Selected Part (How to order)

Total (net)
5,11
plus VAT 0,97 €
gross 6,08 €
In stock
ELESA Code: 426312-C9
Description: CFP.50 CH-4-C9
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 122.1-45-50-SHGN 122.1-45-50-CHGN 122.1-45-50-EH

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback