GN 1130 Lifting Pins Steel, Self-Locking

Lifting Pins GN 1130: Steel, Self-Locking

Product description

Lifting pins GN 1130 are carrier elements designed for fast and easy use. Pressing the red aluminum button will release the locking effect of the locking ball, allowing the load bolt to be moved in or out of the holding bore hole. The shackle rotates by at least 180°, with a safety flange fitted as a safeguard against inadvertent operation. Depending on the direction of pull, the ball load bolt may move freely by 360° in the holding bore hole.

Sling and lifting gear permanently remaining at the workpiece (e.g. load rings) is no longer necessary. Holding bore holes with d1 H11 are sufficient in use.

For more user guidlines, see the operating instruction enclosed with every lifting pin (see also under www.ganternorm.com/service).

Specification

Pin / shackle
SteelST
Heat-treated, manganese phosphated


Push button
Aluminum, red anodized


Spring
Stainless steel


RoHS

Accessory

GN 1132 Holding Bushings

Hide technical drawing
GN 1130 Lifting Pins, Steel, Self-Locking sketch

Article options / Table

Show / Hide columns
d1 -0,04 / -0,08l1 +1d2d3d4
min.
h1h2h3h4k1k2k3l2x
min.
yNominal
load in kN *
F1



F2



F3
8109,3521,59,987,538,525,7279,549308,7551,51,51,20,5
8159,3521,59,987,538,525,7279,549308,7551,51,51,20,5
8259,3521,59,987,538,525,7279,549308,75101,51,51,20,5
8359,3521,59,987,538,525,7279,549308,75201,51,51,20,5
101511,721,512,287,538,525,7279,5493010,251,52,72,42,1
102511,721,512,287,538,525,7279,5493010,2151,52,72,42,1
103511,721,512,287,538,525,7279,5493010,2251,52,72,42,1
105011,721,512,287,538,525,7279,5493010,2401,52,72,42,1
121514,221,514,787,538,525,7279,549301151,53,53,22,8
122514,221,514,787,538,525,7279,5493011101,53,53,22,8
123514,221,514,787,538,525,7279,5493011201,53,53,22,8
125014,221,514,787,538,525,7279,5493011351,53,53,22,8
162518,62519,292,847,531279,5493015,1101,54,84,54,1
165018,62519,292,847,531279,5493015,1151,54,84,54,1
167518,62519,292,847,531279,5493015,1351,54,84,54,1
205024,5302511455,936,532,611563619,7251,5108,56,5
207524,5302511455,936,532,611563619,7451,5108,56,5
* Testing according to DIN EN 13155

Build & Price

Bolt diameter d1
Length l1
Material

Specifications

Bolt diameter d1
Length l1
Material

Selected Part (How to order)

Total (net)
75,08
plus VAT 14,27 €
gross 89,35 €
Weight: 0,229 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 8 pcs. deliverable in 1-2 days
  • 53 pcs. deliverable in 3-7 days
  • For orders of 54 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1130-8-10-STGN 1130-8-15-STGN 1130-8-25-STGN 1130-8-35-STGN 1130-10-15-STGN 1130-10-25-STGN 1130-10-35-STGN 1130-10-50-STGN 1130-12-15-STGN 1130-12-25-STGN 1130-12-35-STGN 1130-12-50-STGN 1130-16-25-STGN 1130-16-50-STGN 1130-16-75-STGN 1130-20-50-STGN 1130-20-75-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback