GN 000.13 Position Indicators Plastic, Retaining System, Digital / Analog Indication

Position Indicators GN 000.13: Plastic, Retaining System, Digital / Analog Indication
Original design
code: PW12

Product description

Position indicators GN 000.13 have been shaped for installation into different operating elements.

The salient features of these counters are:
The housing, the hand spindle, and safety glass are produced from one single piece of material and ultrasonically welded to give a spray water proof and corrosion free unit (Protection class IP 65).

The installation principle with the forced drive allows the use of the positioning indicator GN 000.13 in any position even in case of strong vibration.

One complete revolution of the red pointer corresponds to one revolution of the spindle. This gives a very accurate reading and, combined with the digital indication from the counter, it is very simple to read.

Specification

Housing
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Sight glass
Plastic, Polyamide (PA-T)

  • Clear glass, ageing proof
  • Shock-resistant

Housing / Sight glass

  • Operating temperature 0 °C to +100 °C
  • Oil and solvent proof
    (not suitable for alcohol)

Pointer
Plastic, red


Scale
Aluminum

  • Matte anodized
  • Graduations black

Counter

  • Digits white
  • Pre-decimal positions highlighted black
  • Decimal positions highlighted red

Protection class IP 65


RoHS

Accessory

GN 534.9 Hand Knobs
GN 577.9 Handwheels
GN 323.9 Disk Handwheels

On request

  • Special scales
Hide technical drawing
GN 000.13 Position Indicators, Plastic, Retaining System, Digital / Analog Indication sketch

Article options / Table

Type

RDigits ascending clockwise
LDigits ascending anti-clockwise
Show / Hide columns
d1Counter
corresponds
to thread pitch
Scale
Number of
graduations

Indication precision
of the pointer
d2d3l1l2
600000.20,2200,0168,5673326
600000.50,5500,0168,5673326
600001.011000,0168,5673326
600002.02400,0568,5673326
600002.52,5500,0568,5673326
600003.03600,0568,5673326
600004.04800,0568,5673326
600005.051000,0568,5673326

Build & Price

Outside diameter d1
Counter
Type


Outside diameter d1
Counter
Type


Description of function

Fixed firmly to the housing or the operating element, the pointer shaft with the red pointer is mounted at the centre of the position indicator. This pointer therefore shows the revolution of the spindle at a ratio of 1 to 1, at the same time turning in the same direction as the spindle.
The pointer shaft holds a planetary gear whose second central wheel is fixed in place via a machine-side bracket. The planetary gear ensures that both the scale and the register remain in the resting position (for details,
see Position Indicators GN 000.9 (Retaining system, analog indication)).
The rotary motion of the operating element is transferred to the register via a reduction gear. Together with the pointer, any position (rotary position) of the spindle can now be read with accuracy.

Use

Position indicators with positive drive are used for attaching to a vertical spindle or a spindle inclined by 60°. Also, the scale will not oscillate when exposed to external vibrations.
As the mechanical measurement system is relatively complex and requires a machine-side support, cost reasons limit the use of this position indicator to the above special applications.

Selecting the reduction

While the red pointer shows the rotary motion of the spindle of a ratio of 1 to 1, the register shows a numerical value matching the axial adjustment of the spindle as factor of the thread pitch.
The parameter of the register is the display value after one revolution starting from the zero position.
The register is available with ascending numerical value by right turn (clockwise) or left turn (anticlockwise).

Scale

The standard scale has 50 graduation marks without numbers.
Special scales on request.

Drawing Scale GN 000.1

Selected Part (How to order)

Total (net)
131,22
plus VAT 24,93 €
gross 156,15 €
ELESA Code: CE.76242
Description: PW12-0000.2-S
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 9 pcs. deliverable in 1-2 days
  • For orders of 10 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 000.13-60-0000.2-RGN 000.13-60-0000.2-LGN 000.13-60-0000.5-RGN 000.13-60-0000.5-LGN 000.13-60-0001.0-RGN 000.13-60-0001.0-LGN 000.13-60-0002.0-RGN 000.13-60-0002.0-LGN 000.13-60-0002.5-RGN 000.13-60-0002.5-LGN 000.13-60-0003.0-RGN 000.13-60-0003.0-LGN 000.13-60-0004.0-RGN 000.13-60-0004.0-LGN 000.13-60-0005.0-RGN 000.13-60-0005.0-L

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback