DIN 6332 Grub Screws with Thrust Point

Grub Screws DIN 6332: with Thrust Point

Product description

The thrust point of the grub screws DIN 6332 is designed to be used with or without the thrust pad for clamping.

The pin diameter of the grub screws is smaller than the core diameter of the thread, allowing them to be screwed in on the pin side.

The snap ring resp. snap spring of the thrust pad is a simple and quick method to connect the thrust pad to the grub screw.

Specification

Steel
Property class 5.8


Type SK

  • Thrust point hardened
  • Blackened

Type SKN

  • Thrust point not hardened
  • Blackened

RoHS

Hide technical drawing
DIN 6332 Grub Screws with Thrust Point, Steel, Blackened sketch

Article options / Table

Type

SKWith thrust point, hardened
SKNWith thrust point, not hardened
Show / Hide columns
d1Length ld2 h11d3e1 ≈e2 ≈
Type A

Type P
e3 ≈A/Fz1 ≈z2 ≈
M 63035404550-4,542,11,54,5-362,5
M 835404550607065,432,35,3-47,53
M 1045505560658087,23,62,65,6-594,5
M 12506065708010087,24,62,96,93,76104,5
M 166570758010012512115,44,59,548125
M 208090100125150-15,514,45,54,510,54,310145,5

Build & Price

Thread d1
Length l
Type


Specifications


Thread d1
Length l
Type


Selected Part (How to order)

Total (net)
0,96
plus VAT 0,18 €
gross 1,14 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181542
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback