DIN 6331 Hex Nuts with Collar

Hex Nuts DIN 6331: with Collar

Product description

Hex nuts DIN 6331 are used on clamping applications which require frequent clamping and unclamping (m = 1,5 x d1).

The collar of the nut eliminates the need for washers.

The official standard sheet specifies the additional sizes M 27, M 42 and M 48. But M14 ist not forseen on the official standard sheet.

Specification

  • Steel
    • Property class 10
    • Blackened

RoHS

On request

Size M10 with A/F 17

Hide technical drawing
DIN 6331 Hex Nuts with Collar sketch

Article options / Table

Show / Hide columns
d1d2ae
min.
mA/F
M 614311,5910
M 8183,514,41213
M 1022417,81516
M 12254201818
M 1428424,62122
M 1631526,82424
M 2037633,53030
M 24456403636
M 3058851,34546
M 36681061,35455

Build & Price

Thread d1
Thread d1

Selected Part (How to order)

Total (net)
0,46
plus VAT 0,09 €
gross 0,55 €
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1500 pcs. deliverable in 1-2 days
  • For orders of 1501 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6331-M6DIN 6331-M8DIN 6331-M10DIN 6331-M12DIN 6331-M14DIN 6331-M16DIN 6331-M20DIN 6331-M24DIN 6331-M30DIN 6331-M36

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback