DIN 466 Knurled Nuts Steel, Zinc Plated, High Type

Knurled Nuts DIN 466: Steel, Zinc Plated, High Type

Product description

Knurled nuts DIN 466 are suitable for universal use and can be tightened and loosened easily without tools. A nut with thread M12 is also available in addition to the types defined in the DIN standard.

Specification

Steel

  • Property class 5
  • Visible face fine turned
  • Zinc plated, blue passivatedZBZB

RoHS

Hide technical drawing
DIN 466 Knurled Nuts, Steel, Zinc Plated, High Type sketch

Article options / Table

Show / Hide columns
d1d2d3hk
M 294,55,32
M 2,51156,52,5
M 31267,52,5
M 41689,53,5
M 5201011,54
M 62412155
M 83016186
M 103620238
M 1240222510

Build & Price

Thread d1
Finish
ZB
Specifications


Thread d1
Finish
ZB

Selected Part (How to order)

Total (net)
1,16
plus VAT 0,22 €
gross 1,38 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback