GN 509.1 Ball transfer units Heavy duty Steel / Stainless Steel housing, with collar

Photo

GN 509.1 Ball transfer units, Steel / Stainless Steel, with collar Material/Finish: NNI - Housing Stainless Steel
Material/Finish: NNI - Housing Stainless Steel
GN 509.1 Ball transfer units, Steel / Stainless Steel, with collar Material/Finish: NNI - Housing Stainless Steel GN 509.1 Ball transfer units, Steel / Stainless Steel, with collar Material/Finish: SBL - Housing steel GN 509.1 Ball transfer units, Steel / Stainless Steel, with collar Material/Finish: SNI - Housing steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball transfer units GN 509.1 are used on conveyer tracks. They assist a linear or rotary movement of heavy loads on a conveyer track.

Specification

Housing steelSBL
  • zinc plated, blue passivated
  • Ball, Steel, blank

Housing steelSNI
  • zinc plated, blue passivated
  • Ball Stainless Steel
    AISI 420C

Housing Stainless SteelNNI
  • AISI 301
  • Ball Stainless Steel
    AISI 420C

RoHS

Accessory

Ball transfer unit GN 509.3

On request

Plastic ball (Polyamide)

Technical drawing

Hide technical drawing
GN 509.1 Ball transfer units, Steel / Stainless Steel, with collar sketch

Article options / Table

Show / Hide columns
Sized1
Ball
d2 ±0,08d3h1 ±0,3h2 ±0,3h3 ±0,3h4Load C in N
Types
SBL


SNI


NNI
1212,7222717843,2200150150
1515,82430208,13,51500400400
2222,2364530,59,852,4130010001000
3030,1455536,813,874,5250020002000
4544,4627553,5199,55,5600045004500
606010011777,5301510130001000010000

Build & Price

Size
Material/Finish



Arrangement and choice of ball size

When deciding on the size of the conveyer the following factors have to be taken into account: Weight, size, base material as well as the load to be carried.

The max. distance between the roller balls „a2 (on a plane surface) is arrived at by dividing the shortest edge length of the load to be conveyed by 2,5. This ensures that a load will always be supported by carrier balls thus preventing it from tipping over into an empty space.

The required load carrying capacity of the balls is determined by the weight of the actual load divided by three. This is arrived at from the assumption that, due to tolerances on the load carrying face and the spacing of the balls in general, only three balls will be under load at any one time.

a1 = shortest edge length of the load

a2 = max. distance between roller balls

a2 = a1/2,5

F1 = Load weight

F2 = Load per roller ball

F2 = F1/3

Speed and friction

The permissible conveying speed is 2 m/sec. With larger roller balls at speeds exceeding 1m/sec., depending on the weight being conveyed, an increased temperature would be expected.

The friction values of the balls at a speed of 1 m/sec. will be in the region of 0,005 µ. This value is, however, dependent on application of usage and could be subject to large variations.

In comparison of balls with sheet metal housings (GN 509) with balls in heavy duty steel housing (GN 509.1), the latter have a higher rigidity. Hence the static values of balls in steel housing can be applied.

Lubrication to prevent corrosion is recommended. The general recommendations applicable to ordinary roller bearings will be sufficient. In most applications lubrication can be ignored.

Resistance to temperature

Balls from size 36 upwards are fitted with a felt seal as protection against ingress of dirt and dust. The latter have a max temperature of 100 °C only.

Balls without the felt seal can also be used at higher operating temperatures. This, however, will lead to a reduced conveying capacity (c). The following table gives indicative values:

125 °C ./. 10 %
150 °C ./. 20 %
170 °C ./. 30 %
200 °C ./. 50 %

The max. operating temperatur for ball transfer units with plastic ball is 60 °C.

Selected Part (How to order)

Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.