GN 633 Wing Screws Threaded Stud Steel, Zinc Plated

Wing Screws GN 633: Threaded Stud Steel, Zinc Plated
ELESA original design
code: EWN.p
Color of the cover cap: DBL - Blue, RAL 5024, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Design and handling of the wing screws GN 633 comply with the requirements and claims of the Ergostyle® product family.

Specification

Plastic

  • Glass fiber reinforced
  • Black-gray, similar RAL 7021, matte

Threaded stud
Steel
Zinc plated, blue passivated


Color of the cover cap:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Hide technical drawing
GN 633 Wing Screws, Plastic sketch

Article options / Table

Show / Hide columns
d1d2Length ld3bh1h2
40M 5-162030--13,56204
40M 6M 8162025304013,56204
48M 5-162030--13,57245,5
48M 6M 8162025304013,57245,5
55M 8M 10203040--168286,5
63M 8M 10203040--199327,5
70M 8-203040--2010368
70M 10-203040--2010368

Build & Price

Handle diameter d1
Thread d2
Thread length l
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Handle diameter d1
Thread d2
Thread length l
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
1,64
plus VAT 0,31 €
gross 1,95 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback