GN 591 Knurled Screws Antistatic Plastic ESD, Threaded Stud Steel

Knurled Screws GN 591: Antistatic Plastic ESD, Threaded Stud Steel
Original design
code: BT.p-ESD
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with IEC 61340-5-1
Show all ESD products

Product description

Knurled screws GN 591 are used for quick, tool-free mounting or adjusting of fixtures and devices.

The ESD version of knurled screws are suitable for use in an electrostatic protected area (EPA). The plastic used dissipates electrostatic charges in a controlled manner. These knurled screws are additionally marked with a corresponding pictogram.

Specification

Knob
PlasticESD, Polyamide (PA)

  • Electrically conductive
    Resistance 103 Ω (ASTM D257)
  • Reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded stud
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 591 Knurled Screws, Antistatical Plastic, Threaded Stud Steel sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hk
16M 51016-11138
20M 6101625121610
25M 81625-161911
32M 102030-172213

Build & Price

Handle diameter d1
Thread d2
Thread length l
Material

Specifications

Handle diameter d1
Thread d2
Thread length l
Material

Selected Part (How to order)

Total (net)
2,95
plus VAT 0,56 €
gross 3,51 €
ELESA Code: 154151
Description: BT.16 p-M5x10-ESD-C
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 135 pcs. deliverable in 1-2 days
  • 845 pcs. deliverable in 3-7 days
  • 1555 pcs. deliverable in 5-9 days
  • For orders of 1556 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 591-16-M5-10-ESDGN 591-16-M5-16-ESDGN 591-20-M6-10-ESDGN 591-20-M6-16-ESDGN 591-20-M6-25-ESDGN 591-25-M8-16-ESDGN 591-25-M8-25-ESDGN 591-32-M10-20-ESDGN 591-32-M10-30-ESD

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback