GN 22885 Wheels Wheel Tread Polyurethane, Wheel Core Aluminum

Wheels GN 22885: Wheel Tread Polyurethane, Wheel Core Aluminum
Original design RE.F5 / RE.F5-ESD
Bearing type: K - Ball bearing
Type: AE - Wheel without bracket, ESD
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with IEC 61340-5-1
Show all ESD products

Product description

Wheels GN 22885 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance and high elasticity as well as good wear and tearing resistance.

Wheels of type AE are intended for use in an electrostatic protected area (EPA). The plastic used dissipates electrostatic charges in a controlled manner.

The low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash.

Specification

Wheel tread

  • Plastic, polyurethane (PUR) at type A
    • Cast
    • Yellow
    • Hardness 92 Shore A
  • Plastic, polyurethane (PUR) at type AE
    • Electrically conductive (ESD)
      Resistance < 109 Ω (ISO 22878:2004)
    • Cast
    • Dark gray
    • Wear resistant
    • Hardness 90 Shore A

Wheel core
Aluminum die casting


Operating temperature -20 °C to +80 °C


RoHS

Hide technical drawing
GN 22885 Wheels, Wheel Tread Polyurethane, Wheel Core Aluminum sketch

Article options / Table

Bearing type

KBall bearing

Type

AWheel without bracket
AEWheel without bracket, ESD
Show / Hide columns
d1
Wheel Ø
b1b2d2Recommended
ergonomic max. load
in N
Max.
static load capacity in N

Type A

Type AE
Max.
dynamic load capacity in N
Type A

Type AE
8025301215002800220022001700
10030401222503500280025002000
12535401228005000400040003200
15040502033008500680060004800
200505520360010000800085006800

Build & Price

Wheel Ø d1
Bearing type

Type


Specifications


Wheel Ø d1
Bearing type

Type


Suitable for floor type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
GN 22870x-----x
GN 22872x-x----
GN 22873xxxxxxx
GN 22874xxxxxxx
GN 22875xxxxxxx
GN 22880x-x---x
GN 22882x-x----
GN 22884x-x---x
GN 22885x-x----
GN 22886xxxxxxx
GN 22887x-x----
GN 22892x-x----
GN 22894x-x----
GN 22868x-x----

Selected Part (How to order)

Total (net)
17,01
plus VAT 3,23 €
gross 20,24 €
ELESA Code: 451501
Description: RE.F5-080-RSL
Weight: 0,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 94 pcs. deliverable in 1-2 days
  • 1834 pcs. deliverable in 3-7 days
  • 3574 pcs. deliverable in 5-9 days
  • For orders of 3575 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22885-80-K-AGN 22885-80-K-AEGN 22885-100-K-AGN 22885-100-K-AEGN 22885-125-K-AGN 22885-125-K-AEGN 22885-150-K-AGN 22885-150-K-AEGN 22885-200-K-AGN 22885-200-K-AE

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback