GN 335 Oval Tubular Handles Tube Aluminum, Handle Legs Zinc Die Casting, with Inclined Handle Profile

Oval Tubular Handles GN 335: Tube Aluminum, Handle Legs Zinc Die Casting, with Inclined Handle Profile
Type: A - Mounting from the back (threaded blind bore)
Finish: ES - Anodized, natural color
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Oval tubular handles GN 335 have an inclined handle profile with a 45° angle. These handles are comfortable and ergonomic to grasp in a variety of applications such as sliding doors.

For type B, socket button head screws, hex nuts and washers are included parts of the order.

The tubular handle can be screwed onto the handle shanks without further modification. This allows even a small quantity of special lengths to be ordered.

Specification

Handle tube
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs black
  • Anodized, natural colorELEL
    Handle legs black
  • Anodized, natural colorESES
    Handle legs silver

Handle legs
Zinc die casting
Powder coated, textured finish

  • Black, RAL 9005 for SW / EL
  • Silver, RAL 9006 for ES

Cover
Plastic, light gray


Fastening set for type B
Stainless steel

  • Socket button head screws ISO 7380-M8-30
  • Hex nuts ISO 4032
  • Washers DIN 125

RoHS

Hide technical drawing
GN 335 Oval Tubular Handles, with Inclined Profile, Aluminum / Zinc die casting sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
b1l1 ±0,5ab2b3dh1h2h3l2
max.
l3t
min.
36200250300350400500600800242238M 860,579,5516,52515

Build & Price

Handle diameter b1
Length l1
Type


Finish
EL
ES
SW
Handle diameter b1
Length l1
Type


Finish
EL
ES
SW

Selected Part (How to order)

Total (net)
19,26
plus VAT 3,66 €
gross 22,92 €
In stock
incl. material surcharge: 0,66 €
The material surcharge is already included in the price.
Weight: 1,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 335-36-200-A-SWGN 335-36-200-A-ELGN 335-36-200-A-ESGN 335-36-200-B-SWGN 335-36-200-B-ELGN 335-36-200-B-ESGN 335-36-250-A-SWGN 335-36-250-A-ELGN 335-36-250-A-ESGN 335-36-250-B-SWGN 335-36-250-B-ELGN 335-36-250-B-ESGN 335-36-300-A-SWGN 335-36-300-A-ELGN 335-36-300-A-ESGN 335-36-300-B-SWGN 335-36-300-B-ELGN 335-36-300-B-ESGN 335-36-350-A-SWGN 335-36-350-A-ELGN 335-36-350-A-ESGN 335-36-350-B-SWGN 335-36-350-B-ELGN 335-36-350-B-ESGN 335-36-400-A-SWGN 335-36-400-A-ELGN 335-36-400-A-ESGN 335-36-400-B-SWGN 335-36-400-B-ELGN 335-36-400-B-ESGN 335-36-500-A-SWGN 335-36-500-A-ELGN 335-36-500-A-ESGN 335-36-500-B-SWGN 335-36-500-B-ELGN 335-36-500-B-ESGN 335-36-600-A-SWGN 335-36-600-A-ELGN 335-36-600-A-ESGN 335-36-600-B-SWGN 335-36-600-B-ELGN 335-36-600-B-ESGN 335-36-800-A-SWGN 335-36-800-A-ELGN 335-36-800-A-ESGN 335-36-800-B-SWGN 335-36-800-B-ELGN 335-36-800-B-ES

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback