GN 1440 Telescopic Slides with Full Extension, Load Capacity up to 3250 N

Telescopic Slides GN 1440: with Full Extension, Load Capacity up to 3250 N
Type: B - With rubber stop

Product description

Telescopic slides GN 1440 are installed vertically and in pairs. The stroke reaches ≈100 % of the nominal length l1 (full extension). Patented plastic ball cages ensure extremely smooth running of the slide.

Telescopic slides of various types, for example, with and without latch, can be combined freely, which is why GN 1440 is delivered as a single unit and not in pairs. Thanks to the symmetrical design, all types can be installed on either the right or left side on the extension.

All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivatedZBZB


Bearings
Roller bearing steel, hardened


Ball cage
Plastic


Latches
Zinc die casting / Plastic


Rubber stop
Plastic / Elastomer


Operating temperature -20 °C to 100 °C


RoHS

On request

Other lengths and hole spacing
Other attachment options
Other surfaces

Hide technical drawing
GN 1440 Telescopic Slides with Full Extension, Load Capacity up to 3250 N sketch

Article options / Table

Type

BWith rubber stop
MWith rubber stop, latch in back
KWith rubber stop, latch in front
QWith rubber stop, latch in back and in front

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +4 / -4
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
30029858622501575
40039878625001750
500512100026001800
600610119827501920
700708139629502250
800806159431002175
900904179232002250
10001000198832502275
12001212240029502025
15001504299222501575

Build & Price

Length l1
Type




Identification no.

Finish
ZB
Length l1
Type




Identification no.

Finish
ZB

Mounting holes - outer slide

Drawing mounting holes outer slide GN 1440
Show / Hide columns
l1a6a7a8a9a10a11a12a13a14a15a16a17a18
300--------161173193213228
400--------261273293313328
500--------361373393413428
600213228363378----461473493513528
700213228363378----561573593613628
800313328463478----661673693713728
900313328463478----761773793813828
1000413428563578----861873893913928
120031332846347871372886387810611073109311131128
15004134285635789139281063107813611373139314131428

Mounting holes - inner slide

Drawing mounting holes outer slides GN 1140
Show / Hide columns
l1i5i6i7i8i9i10i11i12i13i14i15i16i17
300---------173**-213228
400-161------261273273313328
500-229------361373373413428
600213228398413----461473473513528
700313328463478----561573573613628
800313328498513----661673673713728
900413428563578----761773773813828
1000413428598613----861873873913928
120031332846347871372886387810611073107311131128
15004134285635789139281063107813611373137314131428

  • Bores are only usable on type B and type K. ** Bores are only usable on type B and type M.

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide having a diameter (Ø) of 6.6 must be used. Alternatively, holes with a diameter (Ø) of 5.2 are available. The elongated holes, Ø 6.6 x 3.4, facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the load capacity. The following screws can be used for mounting:

Hexagon socket button
head screw ISO 7380
Hexagon socket low cylindrical
head screw DIN 7984 / DIN 6912

Outer slide
M 5 / M 6
M 5

Inner slide

M 5 / M 6

M 5

Rubber stop

Type B with rubber stop

Drawing rubber stop GN 1440

The rubber stops of type B dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Type M with rubber stop, latch in back

Drawing Rubber stop2 GN 1440

Type M is used in applications in which the slide needs to be locked in the back end position. This feature prevents the slide from extending on its own, for example, due to a tilted position. If larger loads occur in the direction of extension in the latched position, they should be absorbed by external latch elements.
The latch mechanism locks into place in a spring-loaded opening of the outer slide in the closed state. Pressing the release lever releases the inner and middle slide for extension. Back in the back stop position, the mechanism locks into place automatically in the opening of the outer slide by moving over a ramp.

Type K with rubber stop, latch in front

Drawing rubber stop3 GN 1440

Type K is used when the extension needs to stay in the front stop position for a certain amount of time. This feature allows maintenance work to be performed when the extension is expanded, for example. If larger loads occur in the latched position, they should be absorbed by external latch elements.
For the function to be activated, the slide has to be fully extended to the front, where it will automatically click into place through a pretensioned locking lever. Pressing the lever releases the slide, allowing slide to retract again.

Type Q with rubber stop, latch in back-front

Drawing rubber stop4 GN 1440

Type Q unites the properties of types M and K. The inner and middle slide lock into place in the respective end position.
Unlike the release of type K, type Q is activated through an internal rod by a convenient “remote control.” The green activation lever is pressed out, the locking lever activated, and the slide released for retraction.

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
96,11
plus VAT 18,26 €
gross 114,37 €
In stock
Weight: 1,380 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback