GN 2406 Telescopic Linear Slides with S-Shaped Intermediate Profile

Telescopic Linear Slides GN 2406: with S-Shaped Intermediate Profile

Product description

Telescopic linear slides GN 2406 consist of two slides linked by an intermediate profile. They are used when the lateral space requires a small width, and when large extension is required. The S-shape of the intermediate profile gives the configuration a high degree of sturdiness.

The rails and the intermediate profile are equal in length. Both rails can be extended so that an extension is reached which is longer than the base length l1.

External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / Runner
Heat-treated steel

  • Zinc plated, blue passivated
  • Raceways hardened

Balls
Anti-friction bearing steel, hardened


Ball cage
Steel, zinc plated


Intermediate metal sheet of the ball cage
Steel, zinc plated


RoHS

On request

Other lengths (based on the standard lengths grid dimension of 80 mm)
Special lengths (other bore, start and end distances)

Hide technical drawing
GN 2406 Telescopic Linear Slides sketch

Article options / Table

Type

EWith one side extension
Show / Hide columns
h1l1 - l2
Length - Stroke
b1b2dh2ms
28290 - 296370 - 380450 - 464530 - 548610 - 63012,3175,580354
35450 - 494530 - 558690 - 734850 - 886-16,522,56,597433,5
43530 - 556690 - 726850 - 8661010 - 10361490 - 151621288,5117524,5

Build & Price

Height h1
Length of the rail l1
Type

Height h1
Length of the rail l1
Type

Static load rating

Show / Hide columns
Article no.
GN 2406
Load ratings
Corad in N
-28-290-E587
-28-370-E793
-28-450-E999
-28-530-E1205
-28-610-E1510
-35-450-E1265
-35-530-E1700
-35-690-E2150
-35-850-E2830
-43-530-E2140
-43-690-E2885
-43-850-E4010
-43-1010-E4755
-43-1490-E3820

Selected Part (How to order)

Total (net)
344,75
plus VAT 65,50 €
gross 410,25 €
In stock
Weight: 1,900 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback