Linear Guides and Linear Actuators

What are linear guides and linear actuators?

A linear guide is a mechanical component that enables the precise, low-friction, straight-line movement of machine parts.
It ensures high precision and repeatability for linear translations, such as in machine tools, automation systems or measurement devices.

What types of linear guides does Ganter offer?

Ganter offers various types of linear guides, including:

In what sizes and versions are linear guides available?

Ganter’s selection includes linear guides in various sizes and lengths, appropriate for diverse applications. They are available in a variety of materials and surface coatings, such as:

What accessories and attachments does Ganter offer for linear guides?

Where are linear guides used?

Linear guides are used in:

Why choose linear guides | linear actuators from Ganter?

FAQ - Frequently Asked Questions

Filter products
Material
Linear actuator specification
Bore (from - to) Bore
Square (from - to) Square
External diameter (from - to) External diameter
Product Family

GN 2910 Linear Actuators, Steel / Stainless Steel, with One Connector, Configurable
GN 2920 Linear Actuators, Steel / Stainless Steel, with Two Opposing Connectors, Configurable
GN 2930 Linear Actuators, Steel / Stainless Steel, with Two Independent Connectors, Configurable
GN 2940 Telescopic Linear Actuators, Steel / Stainless Steel
GN 2950 Telescopic Linear Actuators, Steel / Stainless Steel, with Angular Gear
GN 2911 Square Linear Actuators, Steel / Stainless Steel, with One Connector, Configurable
GN 2921 Square Linear Actuators, Steel / Stainless Steel, with Two Opposing Connectors, Configurable
GN 2931 Square Linear Actuators, Steel / Stainless Steel, with Two Opposing Connectors, Configurable
GN 990.1 Construction Tubes with Locking Holes for Locking Slide Units GN 134.7 / GN 147.7, Aluminum / Stainless Steel
GN 4910 Double Tube Linear Actuators, Steel / Stainless Steel, with One Single Slider, Configurable
GN 4920 Double Tube Linear Actuators, Steel / Stainless Steel, with One Double Slider, Configurable
GN 4930 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Single Sliders, Configurable
GN 4940 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Double Sliders, Configurable
GN 4950 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Single Sliders, Configurable
GN 4960 Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Double Sliders, Configurable
GN 6910 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with One Single Slider, Configurable
GN 6920 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with One Double Slider, Configurable
GN 6922 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with One Double Slider and Recirculating Ball Screw, Configurable
GN 6930 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Single Sliders, Configurable
GN 6940 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Double Sliders, Configurable
GN 6942 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Opposing Double Sliders and Recirculating Ball Screw, Configurable
GN 6950 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Single Sliders, Configurable
GN 6960 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Double Sliders, Configurable
GN 6962 Precision Double Tube Linear Actuators, Steel / Stainless Steel, with Two Independent Double Sliders and Recirculating Ball Screw, Configurable
GN 8910 Profile Linear Actuators, Aluminum, Spindle Steel / Stainless Steel, with One Carriage
GN 8920 Profile Linear Actuators, Aluminum, Spindle Steel / Stainless Steel, with Two Opposing Carriages
Nothing found? Special requests

FAQ - Frequently Asked Questions

Für welche Einsatzbereiche eignen sich Lineareinheiten und Verfahrschlitten besonders gut?

Lineareinheiten und Verfahrschlitten von Ganter eignen sich besonders gut für alle industriellen Einsatzbereiche, in denen präzise, wiederholbare und reibungsarme Linearbewegungen gefordert sind. Dies betrifft vor allem Anwendungen im Maschinenbau, Anlagen- und Sondermaschinenbau, der Automatisierungstechnik, Medizintechnik und Messtechnik. Je nach Modell lassen sich Bewegungen flexibel auf verschiedene technische Anforderungen anpassen – etwa durch die Auswahl von Länge, Material, Baugröße oder durch ergänzendes Zubehör.

Typische Einsatzbereiche für Lineareinheiten und Verfahrschlitten

  • Maschinenbau: Für das exakte Verstellen von Maschinenteilen, Werkzeugträgern, Sensoren und Greifern. Dadurch können Sie flexibel auf wechselnde Produktionsanforderungen oder Formatwechsel reagieren.
  • Anlagen- und Sondermaschinenbau: In komplexen Anlagen ermöglichen Lineareinheiten wie GN 291, GN 291.1 oder GN 292 die komfortable und wartungsarme Positionierung von Handling- oder Transporteinrichtungen.
  • Automatisierungstechnik: Verfahrschlitten wie die Kreuz-Verfahrschlitten GN 131.1 oder die Flansch-Verfahrschlitten GN 145.1 schaffen präzise lineare Bewegungen für Kamera- oder Sensorachsen in automatisierten Prüf- und Handlingsystemen. So lässt sich ein gleichmäßiger und zuverlässiger Prozessablauf sicherstellen.
  • Medizintechnik: In Laborautomationssystemen und medizinischen Geräten sorgen Lineareinheiten für sanfte und genaue Positionierung etwa von Analysemodulen oder Probenhaltern.
  • Messtechnik und Prüfanlagen: Für die exakte Einstellung von Messköpfen oder Prüfstationen, wo hohe Wiederholgenauigkeit und feinfühliges Verstellen notwendig ist. Produkte wie der Kreuz-Rastschlitten GN 134.7 erleichtern die präzise Positionierung und erhöhen so die Messgenauigkeit.

Relevante Modellvarianten und deren praktische Vorteile

  • GN 291, GN 292, GN 293: Robuste Lineareinheiten für vielfältige Montagearten – ideal bei wechselnden Bauraumanforderungen.
  • Kreuz-Verfahrschlitten GN 131.1, GN 132.1 u. a.: Für Bewegungen auf zwei Achsen – optimal für Anwendungen, bei denen flexible Justiermöglichkeiten in X- und Y-Richtung benötigt werden.
  • Flansch-Verfahrschlitten GN 145.1, Fuß-Verfahrschlitten GN 162.1: Für einfache Integration in Maschinengehäuse oder auf Montageplatten.
  • Zubehör wie Handräder GN 9234, Stellungsanzeiger GN 9034/GN 9534, Klemmplatten GN 9734: Diese steigern den Bedienkomfort, ermöglichen schnelle und sichere Verstellung sowie die direkte Anzeige der Position. Dadurch kann der Anwender zuverlässig und einfach arbeiten, Stillstandszeiten minimieren und Fehler vermeiden.

Welche Antriebsarten stehen für die Lineareinheiten und Verfahrschlitten zur Verfügung?

Für die Lineareinheiten und Verfahrschlitten von Ganter stehen verschiedene Antriebsarten zur Verfügung. Die Auswahl des passenden Antriebskonzepts richtet sich nach der gewünschten Art der Bewegung, dem Automatisierungsgrad und der geforderten Präzision.

Mögliche Antriebsarten für Lineareinheiten und Verfahrschlitten

  • Handbetätigt: Über Handräder (wie GN 9234) lassen sich viele Lineareinheiten komfortabel und präzise von Hand verstellen. Dies ist besonders praktisch bei Anwendungen, bei denen eine schnelle Umrüstung und manuelle Eingriffe erforderlich sind. So können Sie beispielsweise ein Werkstück flexibel positionieren oder Messvorrichtungen exakt einstellen.
  • Spindel- oder Gewindetrieb: Viele Lineareinheiten, beispielsweise GN 291, GN 292 oder GN 293, nutzen eine Gewindespindel als Antriebselement. Die Bewegung erfolgt dabei sehr gleichmäßig und mit hoher Wiederholgenauigkeit – ideal, wenn Sie reproduzierbare Positionieraufgaben im Maschinenbau oder in der Automatisierung umsetzen möchten.
  • Motorisierter Antrieb: Mit geeigneten Antriebs-/Übertragungseinheiten wie GN 391 sowie Zubehörkomponenten (z.B. Kegelräder GN 297 oder Winkelgetriebe-Gehäuse GN 298) lassen sich Lineareinheiten für elektrische Motoren ausrüsten. Dadurch können auch größere Kräfte bewegt und Abläufe automatisiert werden – ideal für Produktionsmaschinen oder Anlagen mit hohen Anforderungen an Genauigkeit und Geschwindigkeit.

Praktische Auswahlhilfe für den passenden Antrieb

  • Wählen Sie Handantrieb bei Anwendungen mit häufig wechselnden Positionen oder wenn eine einfache, manuelle Bedienung im Vordergrund steht.
  • Setzen Sie auf Spindeltriebe, wenn exakte, fein dosierbare Bewegungen ohne Automatisierung gefragt sind.
  • Nutzen Sie motorgetriebene Varianten, wenn Sie höhere Leistungsdaten und/oder eine Integration in ein automatisiertes System benötigen.

Dadurch können Sie die Lineareinheiten und Verfahrschlitten optimal an Ihre Prozesse anpassen – von der komfortablen manuellen Justage bis hin zur präzisen motorischen Langhub-Führung. Bei allen Varianten sorgt Ganter für Zuverlässigkeit, Wiederholgenauigkeit und eine langlebige Ausführung, sodass Sie langfristig effizient und sicher arbeiten können.

Welche Werkstoffe werden in Lineareinheiten und Verfahrschlitten verwendet?

In Lineareinheiten und Verfahrschlitten der Produktfamilie von Ganter kommen vorrangig Stahl, Edelstahl und Aluminium zum Einsatz. Einzelne Bauteile und Zubehör werden außerdem aus Kunststoff oder Zink-Druckguss gefertigt. Dadurch lassen sich die Produkte gezielt für verschiedene technische und branchenspezifische Anforderungen auslegen.

Werkstoffe bei Lineareinheiten

  • Stahl: Wird bei GN 291, GN 292, GN 293 und GN 391 für hohe Stabilität und Festigkeit eingesetzt. Häufig mit Oberflächenbeschichtungen wie verzinkt oder brüniert für Korrosionsschutz.
  • Edelstahl: Bei Varianten wie GN 291, GN 292, GN 293 oder GN 391 bietet Edelstahl erhöhte Korrosionsbeständigkeit. Ideal für Lebensmittelindustrie oder medizinische Anwendungen, wo Hygiene und Reinigung entscheidend sind.
  • Aluminium: Besonders für leichte und gleichzeitig präzise Komponenten wie bei GN 131.1, GN 132.1 oder GN 145.1. Aluminium vereinfacht die Montage, reduziert das Gesamtgewicht und eignet sich gut für mobile oder flexible Systeme.

Werkstoffe bei Verfahrschlitten und Zubehör

  • Aluminium: Kommt bei zahlreichen Verfahrschlitten wie GN 146.1, GN 162.1, GN 133.1 oder GN 134.1 zum Einsatz. Aluminium ist leicht, korrosionsbeständig und unterstützt eine präzise, reibungsarme Bewegung.
  • Edelstahl: Wird bei speziellen Ausführungen wie GN 145.1, GN 162.1 und GN 146.15 verwendet, wo eine besonders hohe Beständigkeit gegen Feuchtigkeit oder aggressive Medien erforderlich ist.
  • Zink-Druckguss: Besonders bei Klemmplatten wie GN 9734 sorgt Zink-Druckguss für eine robuste Ausführung, die exaktes Fixieren und langwierigen Betrieb unterstützt.
  • Kunststoff: Zubehör wie Stellungsanzeiger (GN 9034, GN 9534) oder Handräder (GN 9234) enthalten hochwertige Kunststoffe. Diese sorgen für leichte Bedienbarkeit und gute Ergonomie.

Was bedeutet das in der Praxis?

Die große Materialvielfalt bei Lineareinheiten und Verfahrschlitten von Ganter ermöglicht es, die passende Lösung für nahezu jede industrielle Anwendung zu konfigurieren. So können Sie individuell zwischen Gewicht, Korrosionsbeständigkeit und konstruktiver Flexibilität wählen. Gerade bei sensiblen Umgebungen oder speziellen technischen Anforderungen lässt sich so stets das optimale Produkt auswählen. Dadurch können Sie Ihre Anlagen langlebig, wartungsarm und anwendungsoptimiert gestalten – und sparen Zeit bei Montage sowie Instandhaltung.

Materialvorteile im Überblick

  • Stahl und Edelstahl: Erhöhen Stabilität und Langlebigkeit. Edelstahl vermeidet Korrosionsschäden in feuchten oder hygienischen Bereichen.
  • Aluminium: Reduziert Transport- und Montageaufwand, erleichtert Anpassungen, verbessert die Handhabung.
  • Kunststoff und Zink-Druckguss: Vereinfachen Bedienung, ermöglichen präzises Zubehör und optimieren Ergonomie und Sicherheit.

So können Sie gezielt auf Ihre Anforderungen im Maschinenbau, der Automatisierung oder in sensiblen Branchen reagieren und profitieren von maximaler Flexibilität bei der Auswahl Ihrer Lineareinheiten und Verfahrschlitten.

Welche unterschiedlichen Bauarten von Lineareinheiten und Verfahrschlitten bietet Ganter an?

Ganter bietet zahlreiche verschiedene Bauarten von Lineareinheiten und Verfahrschlitten für präzise, geradlinige Bewegungen im Maschinen- und Anlagenbau, der Automatisierung und verwandten Branchen. Das Angebot umfasst Modelle für einfache lineare Verstellungen, mehrachsige Anwendungen, spezielle Montageanforderungen sowie ergänzendes Zubehör, sodass Sie flexibel auf unterschiedliche technische Anforderungen reagieren können.

Bauarten von Lineareinheiten

  • Runde und Vierkant-Lineareinheiten: Modelle wie GN 291 (rund) und GN 291.1 (Vierkant) sind in Stahl oder Edelstahl erhältlich. Sie eignen sich für klassische Linearführungen mit hoher Präzision und Langlebigkeit. Dadurch lassen sich schwere Maschinenteile komfortabel und exakt positionieren.
  • Doppelrohr-Lineareinheiten: GN 491 (Einzelschlitten) und GN 492 (Doppelschlitten) bieten hohe Steifigkeit und ermöglichen parallele oder unabhängig voneinander verschiebbare Schlitten. Ideal bei Anwendungen, bei denen mehrere Verstellungsvorgänge auf einer Achse notwendig sind.

Bauarten von Verfahrschlitten

  • Flansch-Verfahrschlitten: Ausführungen wie GN 145.1, GN 146.1, GN 146.13, GN 146.15 oder GN 146.16 sind aus Aluminium oder Edelstahl verfügbar, mit wahlweise zwei oder vier Befestigungsbohrungen für unterschiedliche Montageanforderungen. So können Sie Ihre Anbauten schnell und sicher befestigen.
  • Fuß-Verfahrschlitten: Varianten wie GN 162.1, GN 163.1, GN 163.15, GN 165.1 bieten eine besonders stabile Standfläche für die Montage. Diese Bauart empfiehlt sich, wenn feste und bodennahe Befestigungen benötigt werden.
  • Winkel-Verfahrschlitten: GN 191.1, GN 192.1, GN 192.15 aus Aluminium oder Edelstahl für seitliche oder abgewinkelte Montage. Dadurch kann die Führungsbahn platzsparend oder spezifisch im Aufbau integriert werden.
  • Laschen-Verfahrschlitten: Modelle wie GN 273.1, GN 274.1, GN 277.1, GN 278.1 bieten vielseitige Befestigungsmöglichkeiten über Laschen – etwa für Sonderaufbauten oder enge Einbauräume.
  • Kreuz-Verfahrschlitten: Mit GN 131.1, GN 131.2, GN 132.1, GN 132.2, GN 132.15, GN 132.25, GN 133.1, GN 133.2, GN 134.1, GN 134.2 lassen sich lineare Bewegungen in mehreren Achsen realisieren, etwa für Mess- oder Positionieraufgaben mit hohen Genauigkeitsanforderungen. So können Sie komplexe mehrachsige Verstellungen kompakt aufbauen.
  • Verfahrschlitten für spezielle Anforderungen: Etwa Flansch-Rastschlitten (GN 147.7), Kreuz-Rastschlitten (GN 134.7), oder speziell ausgelegte Kombinationen für mehrteilige oder Einachs-Zweiachssysteme.

Ergänzendes Zubehör für Lineareinheiten und Verfahrschlitten

  • Handräder (GN 9234): Komfortabel für manuelle Verstellungen direkt am Schlitten.
  • Klemmplatten (GN 9734): Ermöglichen eine schnelle und sichere Fixierung der Position.
  • Stellungsanzeiger (GN 9034, GN 9534): Für die präzise und kontrollierte Ablesung der Verstellposition – mechanisch oder elektronisch. Das erhöht die Prozesssicherheit.
  • Drehmomentstützen (z. B. GN 295.2, GN 296.2, GN 891.2, GN 491.2): Verhindern das Verdrehen von Schlitten und sorgen für eine sichere, geführte Bewegung – besonders hilfreich in dynamischen Anwendungen.
  • Montage-Sets (GN 295, GN 296, GN 491.1): Vereinfachen die Integration von Stellungsanzeigern oder Anbauteilen.
  • Antriebs- und Übertragungseinheiten (GN 391, GN 297, GN 298): Dienen der kraftschlüssigen Übertragung und Steuerung der Bewegung innerhalb größerer Anlagen.

Was bedeutet das in der Praxis?

Mit der Auswahl an Ganter Lineareinheiten und Verfahrschlitten sind Sie für vielfältige Verstell- und Positionieraufgaben bestens gerüstet. Sie können unkompliziert zwischen verschiedenen Bauarten wählen und diese gezielt auf Ihre Maschinenkonzepte oder Automatisierungslösungen anpassen. Das große Zubehörportfolio erlaubt es, Bedienkomfort, Präzision und Sicherheit individuell zu steigern. So sparen Sie Zeit in Entwicklung und Montage und erhalten dauerhaft zuverlässige Lösungen für Ihre Anwendung.

Welche Auswahlkriterien sind bei der Auslegung von Lineareinheiten und Verfahrschlitten aus der Produktfamilie zu beachten?

Für die Auswahl und Auslegung von Lineareinheiten und Verfahrschlitten aus dem Ganter-Programm sind mehrere produktspezifische Kriterien zu beachten, die eine optimale Anpassung an die jeweilige Anwendung ermöglichen. So finden Sie schnell das passende Normelement für Ihre Konstruktion im Maschinenbau, Anlagenbau oder in der Automatisierungstechnik.

Kriterien für die Auswahl von Lineareinheiten und Verfahrschlitten

  • Baugröße und Hublänge: Wählen Sie die passende Baugröße (zum Beispiel GN 291, GN 292, GN 491) und die benötigte Hublänge aus. Dadurch lässt sich der gewünschte Verfahrweg exakt und platzsparend realisieren. Verschiedene Längen erlauben eine flexible Integration in unterschiedliche Konstruktionen.
  • Werkstoff und Oberfläche: Entscheiden Sie je nach Umgebungsanforderung zwischen Stahl, Edelstahl oder Aluminium (z. B. GN 145.1 aus Aluminium oder GN 291.1 aus Edelstahl). Edelstahl bietet einen deutlichen Vorteil in korrosiven Umgebungen oder bei hohen Hygienestandards. So können Sie auch in sensiblen Bereichen mit anspruchsvollen Umgebungsbedingungen arbeiten.
  • Führungsart und Schlittenform: Prüfen Sie, ob eine runde (z. B. GN 291), eine Vierkant- oder eine Doppelrohrführung (GN 291.1, GN 491, GN 492) vorteilhaft ist. Die Schlittenformen – etwa Flansch- (GN 146.1), Fuß- (GN 162.1), oder Kreuzschlitten (GN 132.1, GN 133.2) – bieten flexible Anschlussmöglichkeiten für verschiedene Montagelösungen und Bewegungsachsen.
  • Art der Verstellung: Wählen Sie zwischen manuell betätigten Lineareinheiten, Varianten mit Handrädern (GN 9234), mit Stellungsanzeigern (GN 9034, GN 9534) oder Kombinationen daraus. Mechanische Zählwerke und elektronische Anzeigen machen die Positionierung auch ohne Referenzpunkte exakt nachvollziehbar. Dies sorgt für eine komfortable, fehlerarme Bedienung und reproduzierbare Verstellungen im täglichen Einsatz.
  • Montage- und Zubehörmöglichkeiten: Überprüfen Sie, ob Sie spezielles Zubehör wie Drehmomentstützen (GN 295.2, GN 296.2), Klemmplatten (GN 9734) oder Schlittenklemmungen (GN 891.3) benötigen. Passende Montage-Sets (GN 295, GN 296, GN 491.1) vereinfachen die Anbindung an bestehende Systeme und sorgen für eine zuverlässige Funktion.
  • Achsausführung: Entscheiden Sie, ob ein Einachs- (z. B. GN 132.15, GN 133.1) oder ein Mehrachssystem (z. B. GN 132.25, GN 133.2) erforderlich ist. Kreuz- und Winkelverfahrschlitten ermöglichen das Bewegungsmanagement auf mehreren Ebenen – ideal bei Anwendungen, in denen komplexe Bewegungsmuster realisiert werden müssen.
  • Befestigungsoptionen: Achten Sie auf die Anzahl und Anordnung der Befestigungsbohrungen (z. B. GN 146.1 mit 4, GN 146.13 mit 2 Bohrungen). So lässt sich der Schlitten nahtlos und sicher mit anderen Maschinenteilen verbinden.

Durch diese gezielte Vorauswahl können Sie Lineareinheiten und Verfahrschlitten direkt auf Ihre technischen, konstruktiven und betrieblichen Anforderungen abstimmen. So lassen sich Montagezeiten verkürzen, Nachrüstungen oder spätere Anpassungen vorausschauend planen und die Betriebssicherheit Ihrer Anlagen nachhaltig erhöhen. Besonders bei häufigen Formatwechseln oder wechselndem Teilehandling profitieren Sie von Varianten mit Stellungsanzeigern und Klemmungen, da sie schnelle, wiederholgenaue Umrüstungen ermöglichen.

Handlungsempfehlung für Ihre Auswahl

  1. Sichten Sie Ihre individuellen Anforderungen in Bezug auf Verfahrweg, Belastbarkeit und Umgebungsbedingungen.
  2. Prüfen Sie die Verfügbarkeit der gewünschten Bauform und des passenden Zubehörs aus der Ganter-Produktfamilie der Lineareinheiten und Verfahrschlitten.
  3. Berücksichtigen Sie die Anforderungen an Hygiene und Korrosionsschutz – hier bieten Edelstahlvarianten entscheidende Vorteile.
  4. Stimmen Sie Zubehör wie Handräder, Drehmomentstützen oder Stellungsanzeigen passend zum Anwendungsszenario und der Bedienfrequenz ab.

Nutzen Sie bei komplexen Projekten die Möglichkeit, mehrere Produktvarianten zu vergleichen und bei Bedarf Rücksprache mit Ganter-Technikern zu halten. So erzielen Sie eine zuverlässige und effiziente Bewegungsführung gemäß Ihren Anforderungen.

Welche Vorteile bieten Lineareinheiten und Verfahrschlitten von Ganter Norm gegenüber vergleichbaren Produkten am Markt?

Lineareinheiten und Verfahrschlitten von Ganter Norm bieten im Vergleich zu vielen am Markt erhältlichen Produkten entscheidende Vorteile hinsichtlich Modularität, Variantenvielfalt und Anwendungsfreundlichkeit. Die Komponenten eignen sich optimal für Konstrukteure und Anwender aus Maschinenbau, Anlagenbau oder Automatisierung, die zuverlässige und passgenaue Lösungen für lineare Bewegungen benötigen. Dadurch lassen sich auch anspruchsvolle Anwendungen komfortabel und effizient realisieren – ob für präzise Justieraufgaben, automatisierte Positionierungen oder Messanwendungen.

Vorteile der Ganter Lineareinheiten und Verfahrschlitten

  • Große Auswahl an Bauformen und Materialien: Mit Produkten wie GN 291, GN 292 und GN 293 (Stahl/Edelstahl) oder Speziallösungen wie GN 131.1 und GN 134.1 (Kreuzverfahrschlitten, Aluminium) bietet Ganter ein breites Programm für fast jede technische Aufgabe. So können Sie gezielt auf Ihre Anforderungen bezüglich Einbauraum, Material oder Korrosionsschutz reagieren.
  • Hohe Kompatibilität und flexible Kombinierbarkeit: Die Lineareinheiten lassen sich modular mit verschiedenem Zubehör wie Stellungsanzeigern (z. B. GN 9034, GN 9534), Klemmplatten (GN 9734), Drehmomentstützen (GN 295.2, GN 296.2), Handrädern (GN 9234) und spezifischen Montage-Sets kombinieren. So entsteht für jede Anwendung eine maßgeschneiderte, schnell adaptierbare Lösung.
  • Präzise, leichtgängige Bewegungsführung: Die Bauweise der Lineareinheiten und Schlitten – etwa mit spielfreier Führung oder leichtgängigen Rollenlösungen – garantiert eine hochgenaue, reibungsarme Verstellung von Maschinenteilen. Dadurch können Sie selbst bei häufigen Umstellungen exakt reproduzierbare Ergebnisse erzielen.
  • Durchdachte Klemm- und Arretierlösungen: Verschiedene Klemm- und Rastvarianten wie bei GN 891.3 oder GN 147.7 ermöglichen schnelles, sicheres Fixieren der Schlittenposition. Das erhöht die Anwendungssicherheit und spart Zeit bei jedem Verstellvorgang.
  • Individuelle Konfigurierbarkeit: Zahlreiche Komponenten wie GN 491.2 (Drehmomentstützen für Doppelrohr-Lineareinheiten) und die Auswahl zwischen unterschiedlichen Geometrien (Rund-/Vierkant-/Profilformen) ermöglichen passgenaue Anpassung an jede Konstruktionsidee – ideal auch für Sonderlösungen oder Serienanpassungen.
  • Hohe Verfügbarkeit, Service und Tradition: Ganter überzeugt mit gleichbleibender Produktqualität, schneller Lieferung und kompetenter Beratung. Durch die langjährige Entwicklungskompetenz entstehen Lösungen mit hoher Langlebigkeit und Verlässlichkeit.

Was bedeutet das in der Praxis?

Mit den Ganter Lineareinheiten und Verfahrschlitten profitieren Sie von einer schnellen, sicheren Auswahl passender Standardteile. Das reduziert den Konstruktionsaufwand, vereinfacht die Montage und sorgt dafür, dass Sie Ihre Maschinen und Vorrichtungen flexibel umrüsten oder anpassen können. Damit wird der gesamte Engineering- und Wartungsprozess effizienter, Fehlerquellen werden minimiert und die Betriebssicherheit steigt – ideal für alle, die Wert auf Präzision, Zuverlässigkeit und nachhaltigen Einsatz legen.

Gibt es Zubehör oder Erweiterungsmöglichkeiten für die Lineareinheiten und Verfahrschlitten?

Für die Lineareinheiten und Verfahrschlitten von Ganter steht eine breite Auswahl an Zubehör und Erweiterungsmöglichkeiten zur Verfügung. Damit lassen sich die Linearführungen flexibel und präzise an unterschiedliche Anforderungen im Maschinen- und Anlagenbau, in der Automatisierung und anderen technischen Anwendungen anpassen. So können Sie individuelle Lösungen realisieren und den Bedienkomfort sowie die Kontrolle Ihrer Verfahreinheiten steigern.

Zubehör und Erweiterungen für Lineareinheiten und Verfahrschlitten

  • Handräder (GN 9234): Diese ermöglichen eine manuelle, präzise und komfortable Verstellung des Schlittens. Ideal, wenn wiederholgenaues Positionieren ohne Werkzeug gefragt ist.
  • Klemmplatten (GN 9734): Mit diesen Zubehörteilen können Sie die Schlitten sicher fixieren und vor ungewolltem Verschieben schützen. Das sorgt für mehr Sicherheit und Kontrolle im Betrieb.
  • Stellungsanzeiger (GN 9034, GN 9534): Elektronische oder mechanische Anzeigegeräte zeigen exakt die aktuelle Position des Verfahrschlittens an. Dadurch können Sie Verfahrwege eindeutig ablesen und reproduzierbar einstellen.
  • Drehmomentstützen (GN 295.2, GN 296.2, GN 491.2, GN 891.2): Diese verhindern ein Verdrehen des Verfahrschlittens um die Führungsachse und erhöhen so die Prozesssicherheit, vor allem bei einseitiger Krafteinwirkung.
  • Montage-Sets für Stellungsanzeiger (GN 295, GN 296, GN 491.1): Sie erleichtern das passgenaue Montieren von Anzeigern und sorgen für zuverlässige Funktion.
  • Schlittenklemmungen (GN 891.3): Diese ermöglichen das punktgenaue Fixieren und Lösen des Schlittens per Hand – ideal bei häufig wechselnden Positionen im Betrieb.

Was bedeutet das in der Praxis?

Mit passendem Zubehör wie Stellungsanzeigern oder Handrädern können Sie Lineareinheiten und Verfahrschlitten exakt, schnell und wiederholgenau positionieren. Die Nutzung von Klemmplatten oder Schlittenklemmungen gibt Ihnen die Sicherheit, dass eingestellte Positionen dauerhaft halten – auch bei starken Vibrationen oder wechselnden Belastungen. Drehmomentstützen sorgen dafür, dass auch unter seitlicher Krafteinwirkung keine Verdrehung auftritt. So erreichen Sie eine hohe Betriebssicherheit und vermeiden ungewollte Maschinenstillstände. In der Folge lassen sich Fertigungs- und Montageprozesse effizienter und flexibler gestalten.

Wie lassen sich Lineareinheiten und Verfahrschlitten an individuelle Kundenspezifikationen anpassen?

Lineareinheiten und Verfahrschlitten von Ganter lassen sich über zahlreiche Varianten und Zubehör gezielt an individuelle Anforderungen anpassen. Sie haben die Auswahl aus unterschiedlichen Bauformen wie runde oder Vierkant-Profile (z. B. GN 291, GN 291.1) sowie verschiedenen Materialien wie Stahl, Edelstahl oder Aluminium – dies erleichtert die Integration in bestehende Anlagen und ermöglicht eine genaue Abstimmung auf das jeweilige Umfeld. So können Sie ressourcenschonend projektspezifische Lösungen umsetzen.

Individuelle Konfiguration der Lineareinheiten

  • Vielfalt an Baugrößen und Längen bei klassischen Lineareinheiten wie GN 291, GN 292 oder GN 293 sowie bei Doppelrohr-Lineareinheiten (GN 491, GN 492) – dadurch lässt sich der Verfahrweg präzise auf den gewünschten Arbeitsbereich einstellen.
  • Wahl der Werkstoffe (Stahl, Edelstahl, Aluminium) für optimale Beständigkeit beispielsweise im Maschinenbau, in der Medizintechnik oder in Laboranwendungen.
  • Individuelle Bestückung mit Verfahrschlitten, etwa als Flanschverfahrschlitten (GN 145.1, GN 146.1, GN 146.13), Fußverfahrschlitten (GN 162.1, GN 163.1, GN 165.1), Kreuzverfahrschlitten (z. B. GN 133.1, GN 134.1–134.2) oder spezielle Laschenverfahrschlitten (GN 273.1, GN 274.1) – für flexible Anschlussmöglichkeiten und Montagearten.

Praktische Ergänzungen für individuelle Aufgabenstellungen

  • Zubehör wie Handräder (NEU: GN 9234) ermöglicht die komfortable, manuelle Verstellung der Lineareinheit. So lässt sich der Schlitten exakt positionieren – ideal für Einstellarbeiten oder schnelle Formatwechsel.
  • Stellungsanzeiger (elektronisch GN 9034 oder mechanisch GN 9534) geben jederzeit eine präzise Rückmeldung zur Position des Schlittens. Dadurch erhöhen Sie die Prozesssicherheit und sparen Zeit bei der Wiederherstellung gespeicherter Einstellungen.
  • Klemmplatten (NEU: GN 9734) sowie Schlittenklemmungen (NEU: GN 891.3) sichern die erreichte Stellung zuverlässig. Das ist hilfreich für Wartungszwecke oder Anwendungen mit häufigen Justagen.
  • Mit Drehmomentstützen (NEU: GN 295.2, GN 296.2, GN 491.2, GN 891.2) vermeiden Sie ein Verdrehen des Laufrohres bzw. sorgen für eine spielfreie Führung – besonders nützlich bei sich wiederholenden Bewegungsabläufen und automatisierten Prozessen.

Kombinationsmöglichkeiten und modulare Lösungen

  • Kreuz-Verfahrschlitten (z. B. GN 131.1, GN 132.1, GN 133.1) bieten die Möglichkeit, mehrere Achsen systematisch zu kombinieren – so entstehen präzise X-Y- oder X-Y-Z-Tischsysteme für komplexe Positionieraufgaben.
  • Für spezifische Befestigungsanforderungen stehen Varianten mit unterschiedlichen Bohrungsbildern oder Geometrien zur Verfügung (z. B. GN 146.13 mit 2 Befestigungsbohrungen, GN 146.1 mit 4 Befestigungsbohrungen).

Was bedeutet das in der Praxis?

Durch die breite Palette an Lineareinheiten und Verfahrschlitten, das umfangreiche Zubehör und die Konfigurationsmöglichkeiten können Sie Ganter-Bauteile passgenau auf Ihre Maschinen- und Anlagenanforderungen abstimmen. Sie erhöhen damit die Flexibilität bei Umbauten, steigern die Bedienfreundlichkeit und sorgen für reproduzierbare, sichere Arbeitsprozesse. Sollte der Standard nicht ausreichen, haben Sie mit vorkonfigurierten oder modularen Komponenten die Möglichkeit, individuelle Lösungen ohne großen Konstruktionsaufwand umzusetzen.

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback