GN 474.1 Parallel Mounting Clamps Aluminum

Parallel Mounting Clamps GN 474.1: Aluminum
Finish: ELS - Anodized, black

Product description

In the standard version, the clamping screw is a socket cap screw with hex socket ISO 4762. It can be replaced by a clamping kit GN 511 (article code see table of dimensions).

Specification

Mounting clamp
Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

Socket cap screws ISO 4762
Stainless steel


RoHS

Accessory

GN 511 Clamping Kits
GN 480.1 Retaining Rods / Retaining Tubes

Hide technical drawing
GN 474.1 Parallel Mounting Clamps, Aluminum sketch

Article options / Table

Show / Hide columns
d1
Bore
for
shaft tol. h11
d2
Bore
for
shaft tol. h11
d3
Clamping
thread
kl1l2ms1
Square
s2
Square
Clamping kits for d3
B 8B 8M 41438724--GN 511-M4-14
B 10B 8M 516448288-GN 511-M5-16
B 10B 10M 5164482888GN 511-M5-16
B 12B 8M 5164582910-GN 511-M5-16
B 12B 10M 516458291010GN 511-M5-16
B 12B 12M 516458291010GN 511-M5-16
B 15B 10M 620551035128GN 511-M6-20
B 15B 12M 6205510351210GN 511-M6-20
B 15B 15M 6205510351212GN 511-M6-20
B 16B 10M 620551035-8GN 511-M6-20
B 16B 12M 620551035-10GN 511-M6-20
B 16B 15M 620551035-12GN 511-M6-20
B 16B 16M 620551035--GN 511-M6-20
B 20B 12M 6256612,5411612GN 511-M6-25
B 20B 15M 6256612,5411612GN 511-M6-25
B 20B 16M 6256612,54116-GN 511-M6-25
B 20B 20M 6256612,5411616GN 511-M6-25

Build & Price

Bore d1
Bore d2
Finish
Bore d1
Bore d2
Finish

Selected Part (How to order)

Total (net)
13,79
plus VAT 2,62 €
gross 16,41 €
incl. material surcharge: 0,07 €
The material surcharge is already included in the price.
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 50 pcs. deliverable in 1-2 days
  • For orders of 51 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 474.1-B8-B8-MTGN 474.1-B8-B8-ELSGN 474.1-B10-B8-MTGN 474.1-B10-B8-ELSGN 474.1-B10-B10-MTGN 474.1-B10-B10-ELSGN 474.1-B12-B8-MTGN 474.1-B12-B8-ELSGN 474.1-B12-B10-MTGN 474.1-B12-B10-ELSGN 474.1-B12-B12-MTGN 474.1-B12-B12-ELSGN 474.1-B15-B10-MTGN 474.1-B15-B10-ELSGN 474.1-B15-B12-MTGN 474.1-B15-B12-ELSGN 474.1-B15-B15-MTGN 474.1-B15-B15-ELSGN 474.1-B16-B10-MTGN 474.1-B16-B10-ELSGN 474.1-B16-B12-MTGN 474.1-B16-B12-ELSGN 474.1-B16-B15-MTGN 474.1-B16-B15-ELSGN 474.1-B16-B16-MTGN 474.1-B16-B16-ELSGN 474.1-B20-B12-MTGN 474.1-B20-B12-ELSGN 474.1-B20-B15-MTGN 474.1-B20-B15-ELSGN 474.1-B20-B16-MTGN 474.1-B20-B16-ELSGN 474.1-B20-B20-MTGN 474.1-B20-B20-ELS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback