GN 710 Dust Caps for Angled Ball Joints DIN 71802 / Axial Ball Joints GN 71802.1, Rubber

Dust Caps GN 710: for Angled Ball Joints DIN 71802 / Axial Ball Joints GN 71802.1, Rubber

Product description

Dust caps GN 710 prevent the entering of dirt into angled ball joints DIN 71802 / axial ball joints GN 71802.1.

Specification

Rubber (CR)

  • Operating temperature -30 °C to +110 °C
  • Black

RoHS

On request

  • Angled ball joints / Axial ball joints with mounted dust cap
Hide technical drawing
GN 710 Dust Caps, for Angled Ball Joints DIN 71802 / Axial Ball Joints GN 71802.1, Rubber sketch

Article options / Table

Show / Hide columns
d1d2l1l2for angeled ball joints
DIN 71802 / axial ball joints GN 71802.1
Size (d1)
125,54,51,58
13,576,53,510
17,58,57,53,513
2210,58,54,516
25,512,512,5719

Build & Price

Outside diameter d1
Outside diameter d1

Selected Part (How to order)

Total (net)
0,62
plus VAT 0,12 €
gross 0,74 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169300
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 606 pcs. deliverable in 1-2 days
  • For orders of 607 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 710-12GN 710-13,5GN 710-17,5GN 710-22GN 710-25,5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback