J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 32 Levelling feet with fixing lug / Steel sheet, zinc plated

Photo

GN 32 Levelling feet with fixing lug Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): S - without nut, external hexagon at the bottom
Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): S - without nut, external hexagon at the bottom
GN 32 Levelling feet with fixing lug Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): S - without nut, external hexagon at the bottom GN 32 Levelling feet with fixing lug Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): SK - with nut, external hexagon at the bottom GN 32 Levelling feet with fixing lug Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 32 Levelling feet with fixing lug Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 32 Levelling feet with fixing lug Form: A1 - Steel, zinc plated, rubber inlaid, black
Version (Screw): X - external hexagon, female thread

Product description

Information

Levelling feet GN 32 will be delivered mounted and are not removable.

Specification

Base plate / lug, sheet metal
Steel, zinc plated, blue passivated

Threaded stem
Steel, zinc plated, blue passivated

Hexagon nut ISO 4032
Steel, zinc plated, blue passivated

Rubber inlay, inlaid
  • black, Perbunan® (NBR)
    80±5 Shore A


RoHS

Technical drawing

3D
Hide technical drawing
GN 32 Levelling feet with fixing lug sketch

Article options / Table

Type (Base)

A1Steel, zinc plated, rubber inlaid, black

Version (Screw)

Swithout nut, external hexagon at the bottom
SKwith nut, external hexagon at the bottom
Uwithout nut, hexagon socket at the top, wrench flat at the bottom
UKwith nut, hexagon socket at the top, wrench flat at the bottom
Xexternal hexagon, female thread
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
50M 8405063------40
50M 10506080100-----43
50M 126080100125-----47
50M 16----7510012515020052
60M 8405063------41
60M 10506080100-----44
60M 126080100125-----48
60M 16----7510012515020053
80M 8405063------42
80M 10506080100-----45
80M 126080100125-----49
80M 16----7510012515020054
80M 20----7510012515020062
80M 24----100125150200--
100M 8405063------43
100M 10506080100-----46
100M 126080100125-----50
100M 16----7510012515020055
100M 20----7510012515020063
100M 24----100125150200--
Show / Hide columns
d1d2h1h3h4l8l9sw1sw2sw3A/F7t
50M 81826-254517--148
50M 101826-254517--1410
50M 121826-254517--1712
50M 1618-322545-1282216
60M 81927-255017--148
60M 101927-255017--1410
60M 121927-255017--1712
60M 1619-332550-1282216
80M 82028-307017--148
80M 102028-307017--1410
80M 122028-307017--1712
80M 1620-343070-1282216
80M 2020-353070-15102720
80M 2420-383070-1912--
100M 82129-308017--148
100M 102129-308017--1410
100M 122129-308017--1712
100M 1621-353080-1282216
100M 2021-363080-15102720
100M 2421-393080-1912--

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (U/UK)
Length l7 (X)
Form

Version (Screw)





Selected Part (How to order)

Total (net)
5,11
plus VAT 0,97 €
gross 6,08 €
In stock
Weight: 0,130 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in the USA
Our customers in the USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in der USA
Unsere Kunden in der USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.