GN 118 Latches Steel, Knob Plastic

Latches GN 118: Steel, Knob Plastic
Original design
code: VCK.

Product description

Latches GN 118 have a pulling-in range of 2 mm.

They are available as a left and a right version, depending on whether the locking action is left or right.

Specification

  • Star knob GN 5337
    Plastic Duroplast (PF)
    • Black, shiny finish
    • Temperature resistant up to 110 °C

  • Bolt
    Steel
    zinc plated, blue passivated

  • Cam latch
    Steel, sintered
    Predrilled hole for pinning

  • Clamping pin (for cam latch)
    Steel, blackened
    3 x 20 mm DIN 1481

RoHS

Accessory

GN 118.1 Guide Bushing

On request

  • Stainless steel version
Hide technical drawing
GN 118 Latches sketch

Article options / Table

Type

RClamping direction right turn
LClamping direction left turn
Show / Hide columns
d1Length ld2d3d4h1h2
502446-1412451233
604654641412451237
705464-1412451244

Build & Price

Handle diameter d1
Length l
Type


Handle diameter d1
Length l
Type


Construction and assembly instructions

0213582a-ad7b-4fff-9f31-883fc07a315e

Selecting the bolt length:
l ≥ s + b + 15
Distance contact surface star knob – cross pin cam latch:
f = s + b + 8.5
s = Door thickness
b = Door frame thickness

For easier installation, the cross hole to hold the clamping pin is already fitted in the cam latch. The clamping pin is enclosed.

86fa0fe0-0e7f-4b8f-a2b0-1782eca0fe18

For door thickness below 5 mm, the use of a guide bushing GN 118.1is recommended.

For bolts with a length l = 24 mm, the guide bushing GN 118.1 should not be used.

Selected Part (How to order)

Total (net)
11,18
plus VAT 2,12 €
gross 13,30 €
ELESA Code: 68301
Description: VCK.50-24-D
Weight: 0,140 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 14 pcs. deliverable in 1-2 days
  • 74 pcs. deliverable in 3-7 days
  • 134 pcs. deliverable in 5-9 days
  • For orders of 135 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 118-50-24-RGN 118-50-24-LGN 118-50-46-RGN 118-50-46-LGN 118-60-46-RGN 118-60-46-LGN 118-60-54-RGN 118-60-54-LGN 118-60-64-RGN 118-60-64-LGN 118-70-54-RGN 118-70-54-LGN 118-70-64-RGN 118-70-64-L

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback