GN 913.2 Grub Screws with Hardened Pivot

Grub Screws GN 913.2: with Hardened Pivot
Type: A - With semi-spherical pivot

Product description

Grub screws GN 913.2 with hardened spherical pivot (type A) are used in such cases where point contact is required. They are a lower cost alternative to ball point screws GN 605.

Grub screws with hardened pointed pivot (type B) offer an alternative form of finish.

Specification

  • Steel
    • Property class 5.8
    • Blackened

  • Thrust pivot
    Hardened

RoHS

Hide technical drawing
GN 913.2 Grub Screws with Hardened Pivot sketch

Article options / Table

Type

AWith semi-spherical pivot
BPointed pivot
Show / Hide columns
d1l1
Nominal length
d2l2l3rA/F
M 58121620-310,52,52,5
M 612162025-41,80,833
M 8121620253262,5154
M 10162025324083,51,565

Build & Price

Thread d1
Thread length l1
Type


Thread d1
Thread length l1
Type


Selected Part (How to order)

Total (net)
1,59
plus VAT 0,30 €
gross 1,89 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181542
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 913.2-M5-8-AGN 913.2-M5-8-BGN 913.2-M5-12-AGN 913.2-M5-12-BGN 913.2-M5-16-AGN 913.2-M5-16-BGN 913.2-M5-20-AGN 913.2-M5-20-BGN 913.2-M6-12-AGN 913.2-M6-12-BGN 913.2-M6-16-AGN 913.2-M6-16-BGN 913.2-M6-20-AGN 913.2-M6-20-BGN 913.2-M6-25-AGN 913.2-M6-25-BGN 913.2-M8-12-AGN 913.2-M8-12-BGN 913.2-M8-16-AGN 913.2-M8-16-BGN 913.2-M8-20-AGN 913.2-M8-20-BGN 913.2-M8-25-AGN 913.2-M8-25-BGN 913.2-M8-32-AGN 913.2-M8-32-BGN 913.2-M10-16-AGN 913.2-M10-16-BGN 913.2-M10-20-AGN 913.2-M10-20-BGN 913.2-M10-25-AGN 913.2-M10-25-BGN 913.2-M10-32-AGN 913.2-M10-32-BGN 913.2-M10-40-AGN 913.2-M10-40-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback