JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

ISO 8675 Low form hexagon nuts with a fine thread

Photo

ISO 8675 Low form hexagon nuts, with a fine thread, Steel Finish: BT - blackened
Finish: BT - blackened
ISO 8675 Low form hexagon nuts, with a fine thread, Steel Finish: BT - blackened ISO 8675 Low form hexagon nuts, with a fine thread, Steel Finish: ZB - zinc plated, blue passivated

Product description

Information

Low form hexagon nuts with a fine thread ISO 8675 are used in bolted connections, e.g. as lock nuts to lock components and prevent accidental loosening, turning or shifting.

In addition, the nuts are also used together with indexing plungers, cam action indexing plungers, guide bushings or joint heads.

The flat design makes the hexagon nuts ideal for shorter threads. When mounting indexing plungers, they only reduce the adjustment range slightly, which may be of significance especially when locking two nuts.

Specification

Steel
Tensile strength class04
  • blackenedBT
  • zinc plated, blue passivatedZB

RoHS

On request

other threads

Technical drawing

Hide technical drawing
ISO 8675 Low form hexagon nuts, with a fine thread, Steel sketch

Article options / Table

Show / Hide columns
dbes
M 8 x 1414,413
M 10 x 1517,816
M 12 x 1,5620,118
M 16 x 1,5826,824
M 20 x 1,5103330
M 24 x 21239,636

Build & Price

Specifications

Thread d
Tensile strength class

Finish


Selected Part (How to order)

Total (net)
0,14
plus VAT 0,02 €
gross 0,16 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
Your contact

You are looking for a Ganter partner near you? Please select the country.