GN 934.1 Cover Caps for Hex Nuts and Hex Head Screws

Cover Caps GN 934.1: for Hex Nuts and Hex Head Screws
ELESA original design
code: NCD

Product description

Cover caps GN 934.1 are designed for hex nut and screw sizes according to DIN 933 / DIN 934.

They protect from dirt and corrosion and attractively cover projecting screws and nuts. Moreover, they reduce the danger of injury from sharp edges.

The cover caps can be mounted by hand or using a soft-head hammer.

Specification

Plastic
Technopolymer (Polyethylene PE)

  • Temperature resistant up to 80 °C
  • Black, RAL 9005, matte finishSWSW

RoHS

On request

Cover caps with other wrench sizes
Plastic chrome plated

Hide technical drawing
GN 934.1 Cover Caps for Hex Nuts and Hex Head Screws sketch

Article options / Table

Show / Hide columns
A/Fd0
for DIN nuts
or screws
d1d2h1h2h3t ≈
max.
7M 496,97,83,56,55
8M 510,97,910,469,37
10M 612,99,812,4711,49
13M 816,312,8158,51412
17M 1020,316,719,1917,214
19M 1222,618,72010,117,915
22M 142721,723,511,52219
24M 1629,223,72614,62420
30M 2035,729,832,817,930,226
36M 244435,8402037,633
46M 3055,145,850,224,547,742

Build & Price

A/F
Color
SW
A/F
Color
SW

Selected Part (How to order)

Total (net)
0,15
plus VAT 0,03 €
gross 0,18 €
In stock
ELESA Code: 435804
Description: NCD.4
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback