DIN 70952 Locking Plates for Slotted Locknuts DIN 70852, Steel

Locking Plates DIN 70952: for Slotted Locknuts DIN 70852, Steel

Product description

Locking plates DIN 70952 secure slotted locknuts DIN 70852 with a positive connection to prevent undesired loosening or adjustment, such as when they are used to set the axial play of a bearing.

The inner tab positions the locking plate in a groove created in the threaded bolt for this purpose. After installing and adjusting the slotted locknut, a matching locking tab is bent into a groove in the nut to secure the parts in place. Due to this deformation, only a single use is recommended.

Specification

SteelST
Plain finish


RoHS

Hide technical drawing
DIN 70952 Locking Plates, for Slotted Locknuts DIN 70852, Steel sketch

Article options / Table

Type

AAngled serrations
Show / Hide columns
d1ab1 h11b2 h11b3 C11d2hs-0,1For Slotted Locknuts DIN 70852
108,9444163,750,758,8M 10 x 1
1210,9444183,750,7510,8M 12 x 1,5
1412,9545203,750,7512,8M 14 x 1,5
1614,9555234114,8M 16 x 1,5
1816,9555255116,8M 18 x 1,5
2018,9555275118,8M 20 x 1,5
2220,9666305120,8M 22 x 1,5
2422,9666325122,8M 24 x 1,5
2624,9666346124,8M 26 x 1,5
2826,9767366126,5M 28 x 1,5
3028,9767386,21,228,5M 30 x 1,5
3230,9767416,21,230,5M 32 x 1,5
3533,9767436,21,233,5M 35 x 1,5
3836,6868476,21,236,5M 38 x 1,5
4038,6868496,21,238,5M 40 x 1,5
4240,6878526,21,240,5M 42 x 1,5
4543,6878546,21,243,5M 45 x 1,5
4846,7878576,21,246,5M 48 x 1,5
5048,7878606,21,248,5M 50 x 1,5
5250,7878627,21,250,5M 52 x 1,5
5553,710710677,21,253,5M 55 x 1,5
6058,7101010717,51,558M 60 x 1,5
6563,7101010767,51,563M 65 x 1,5
7068,7101010817,51,568M 70 x 1,5
8078,2101010918,51,578M 80 x 1,5

Build & Price

Diameter d1
Type

Material

Diameter d1
Type

Material

Selected Part (How to order)

Total (net)
1,41
plus VAT 0,27 €
gross 1,68 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182100
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 70952-10-A-STDIN 70952-12-A-STDIN 70952-14-A-STDIN 70952-16-A-STDIN 70952-18-A-STDIN 70952-20-A-STDIN 70952-22-A-STDIN 70952-24-A-STDIN 70952-26-A-STDIN 70952-28-A-STDIN 70952-30-A-STDIN 70952-32-A-STDIN 70952-35-A-STDIN 70952-38-A-STDIN 70952-40-A-STDIN 70952-42-A-STDIN 70952-45-A-STDIN 70952-48-A-STDIN 70952-50-A-STDIN 70952-52-A-STDIN 70952-55-A-STDIN 70952-60-A-STDIN 70952-65-A-STDIN 70952-70-A-STDIN 70952-80-A-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback