J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 508.2 T-nuts with slip proof

Photo

GN 508.2 T-nuts with slip proof Tensile strength: 10 - blackened
Tensile strength: 10 - blackened
GN 508.2 T-nuts with slip proof Tensile strength: 10 - blackened GN 508.2 T-nuts with slip proof Tensile strength: 8 - zinc plated, blue passivated

Product description

Information

T-nuts GN 508.2 are dimensionally identical to DIN 508.

They are, however, fitted on the side with a spring loaded ball. This will prevent an unwanted movement of the nut, especially in a vertically mounted T-slot bed.

Specification

Heat-treatable steel
  • Tensile strength class 8
    zinc plated, blue passivated8
  • Tensile strength class 10
    blackened10

RoHS

Technical drawing

3D
Hide technical drawing
GN 508.2 T-nuts with slip proof sketch

Article options / Table

Show / Hide columns
-0,3/-0,5dehksfor T-slots DIN 650
10M 8151260,6510
12M 10181470,6512
14M 1222168114
18M 16282010118
22M 203528141,622

Build & Price

Open 3D configurator
Nut width a
Thread d
Tensile strength


Selected Part (How to order)

Total (net)
2,07
plus VAT 0,39 €
gross 2,46 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.