GN 640 Wing Nuts Small Type

Wing Nuts GN 640: Small Type
ELESA original design
code: CWN./CWN.FP
Type: E - With threaded blind bore

Product description

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte finish

Bushing
Brass


RoHS

Hide technical drawing
GN 640 Wing Nuts, Small Type, Plastic sketch

Article options / Table

Type

EWith threaded blind bore
DWith threaded through bore
Show / Hide columns
d1d2
Type E

Type D
d3d4bh1h2t1
min.
t2
32M 4-128616,53,56-
32M 5M 5128616,53,5612
32M 6M 6128616,53,5812
40M 6-13,59,56,5214,512-
40M 8M 813,59,56,5214,51316

Build & Price

Handle diameter d1
Thread d2 (Type E)
Thread d2 (Type D)
Type


Handle diameter d1
Thread d2 (Type E)
Thread d2 (Type D)
Type


Selected Part (How to order)

Total (net)
1,22
plus VAT 0,23 €
gross 1,45 €
ELESA Code: 8600
Description: CWN.32 B-M4
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 45 pcs. deliverable in 1-2 days
  • 3595 pcs. deliverable in 3-7 days
  • 7145 pcs. deliverable in 5-9 days
  • For orders of 7146 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback