Ergonomic, Elegant and Suited for any Use: New Gear Levers from Ganter

16.06.2026

Regulating flows, setting temperatures, engaging clutches, securing latches: Wherever shafts are manually turned, actuated and adjusted, the new user-friendly gear levers GN 210 from Ganter are right at home. With three different hub geometries, they are easy to install in any situation.

The new gear levers GN 210 are easy to grip from any direction and insert themselves unobtrusively into any operating area. Their elegant, understated design earned them the “Red Dot Design Award” as well as the “IF Design Award”.

The gear levers are available in three handle lengths, each with three different shaft-hub interface options: Either with a smooth bore, a bore with keyway or a double-square bore that allows mounting in eight 45° positions. 

Two options are also available for securing the hub connection. The first is a radial ring clamp, whose slot doubles as a reference for the handle position and enables adjustable mounting with zero play. The square mounting and keyway versions can also be secured axially in proven fashion by means of a countersunk washer fixed by a countersunk screw. An attractively fitted cover hides the countersunk washer. Thanks to flexible snap-type lugs, this can be easily removed and reused.

The angle of rotation can be restricted if the swivel range of the gear lever must be limited. Two bores allow the use of a spring plunger, which can engage with a serrated element, for example, to provide haptic feedback to the user. A ring groove accepts one or two dowel pins as rotation angle stops. 

The gear levers of powder-coated zinc die casting are available in silver and black as standard or in any other RAL color on request. The plastic cover is either light gray or black to match the handle color.

Ganter was founded in 1894 as a mechanical workshop in Furtwangen in the Black Forest. The first Ganter standard parts catalog appeared in 1912 – five years before the founding of the “Standardization Committee of German Industry,” the predecessor of the Deutsches Institut für Normung e. V., known commonly as DIN. Today, 550 employees at two locations develop, produce and sell standard parts for all areas of industry. Around 85,000 article codes are kept in stock and ready for delivery.

Back

Ganter Press Releases

You're searching for press relases on new products or additions and extensions to our product range?

Go to the Press Releases

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback