J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 918.6 Stainless Steel-Clamping bolts upward axial clamping

Photo

GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: KV - with ball lever, angular (serration)
Clamping direction: R - by clockwise rotation (drawn version)
Type: KV - with ball lever, angular (serration)
Clamping direction: R - by clockwise rotation (drawn version)
GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: KV - with ball lever, angular (serration)
Clamping direction: R - by clockwise rotation (drawn version) GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: GV - with ball lever, straight (serration)
Clamping direction: L - by anti-clockwise rotation GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: GV - with ball lever, straight (serration)
Clamping direction: R - by clockwise rotation (drawn version) GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: KV - with ball lever, angular (serration)
Clamping direction: L - by anti-clockwise rotation GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: SK - with hexagon
Clamping direction: L - by anti-clockwise rotation GN 918.6 Clamping bolts, upward clamping, Stainless Steel Type: SK - with hexagon
Clamping direction: R - by clockwise rotation (drawn version)
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Clamping bolts GN 918.6 have a circumferential wedge surface, allowing the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. Owing to the small pitch angle (wedge angle), the eccentric cam is self-arresting.

The ball levers of types KV and GV feature a form-locking connection with the eccentrical cam by means of a serrated ratchet. During installation, this allows the lever to be fixed in a clamped position that is conveniently oriented with respect to the eccentrical cam.

Screw bolt and washer (see technical instructions) are matched to ensure that the clamping bolt can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.

Clamping bolts have the advantage that they can be turned after releasing in the clamping zone.

The use of GN 605 ball point screws with flattened ball is recommended in connection with the clamping bolts.

Specification

Stainless Steel
  • Eccentrical cam
    AISI 303
    chemically nickel plated
  • Screw bolt and washer
    AISI 630
    tempered
  • Ball lever
    AISI 303
    matte shot-blasted

Ball knob DIN 319
Plastic
Duroplast
black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 918.6 Clamping bolts, upward clamping, Stainless Steel sketch

Article options / Table

Type

KVwith ball lever, angular (serration)
GVwith ball lever, straight (serration)
SKwith hexagon

Clamping direction

Rby clockwise rotation (drawn version)
Lby anti-clockwise rotation
Show / Hide columns
d1 -0,5d2d3d4d7h1h2h3h4h5h6l1l2A/F
40M 824252410312155313,6810015
50M 102830281234,524623641111619

Build & Price

Open 3D configurator
Diameter d1
Type



Clamping direction


Selected Part (How to order)

Total (net)
67,87
plus VAT 12,90 €
gross 80,77 €
In stock
incl. material surcharge: 0,74 €
The material surcharge is already included in the price.
Weight: 0,177 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.