JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 918.2 Clamping Bolts Steel, Downward Clamping, with Threaded Bolt

Photo

GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)
Clamping direction: L - By anti-clockwise rotation
Type: GV - With ball lever, straight (serration)
Clamping direction: L - By anti-clockwise rotation
GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)
Clamping direction: L - By anti-clockwise rotation GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)
Clamping direction: R - By clockwise rotation (drawn version) GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)
Clamping direction: L - By anti-clockwise rotation GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)
Clamping direction: R - By clockwise rotation (drawn version) GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: SK - With hex
Clamping direction: L - By anti-clockwise rotation GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: SK - With hex
Clamping direction: R - By clockwise rotation (drawn version)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Clamping bolts GN 918.2 have a circumferential wedge surface. They allow for rapid and secure clamping and releasing with a relatively large clamping range and with high clamping force. Owing to the small pitch angle (wedge angle), the clamping bolt is self-locking.

The ball levers of types KV and GV form a positive connection with the eccentric cam by means of a serration. During assembly, the lever can thus be fixed in a position favorable for clamping or, in the relaxed position, rotated out of the clamping range.

Use of the thrust washer eliminates the need for special requirements on the design of the threaded hole, which allows, for example, mounting on tables with T-slots.

Specification

Steel

  • Clamping bolt and thrust washer
    Case-hardened
  • Threaded bolt nitrided
    Property class 8.8
  • Lever
    Blackened

Ball knob DIN 319
Plastic, Duroplast
Black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt sketch

Article options / Table

Type

KVWith ball lever, angular (serration)
GVWith ball lever, straight (serration)
SKWith hex

Clamping direction

RBy clockwise rotation (drawn version)
LBy anti-clockwise rotation
Show / Hide columns
d1 -0,5d2d3d5d6h1h2h3h4h5h7l1l2A/F
40M 8252420103121,555310,2810015
50M 10302824123524,562360,21111619

Build & Price

Open 3D configurator
Specifications


Diameter d1
Type



Clamping direction


Clamping range

MD918_KI-48400-0

Application examples

MD918_AN-46795-0

Mounting Information

MD918_MT-46764-0

Selected Part (How to order)

Total (net)
53,66
plus VAT 10,20 €
gross 63,86 €
In stock
Weight: 0,177 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 918.2-40-KV-RGN 918.2-40-KV-LGN 918.2-40-GV-RGN 918.2-40-GV-LGN 918.2-40-SK-RGN 918.2-40-SK-LGN 918.2-50-KV-RGN 918.2-50-KV-LGN 918.2-50-GV-RGN 918.2-50-GV-LGN 918.2-50-SK-RGN 918.2-50-SK-L

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.