JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type

Photo

GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type Type: T6S - For welding, with U-bolt latch, with catch
Type: T6S - For welding, with U-bolt latch, with catch
GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type Type: T6S - For welding, with U-bolt latch, with catch GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type Type: T - With mounting holes, without U-bolt latch, with catch GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type Type: T6 - With mounting holes, with U-bolt latch, with catch GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type Type: TS - For welding, without U-bolt latch, with catch
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel latch type toggle clamps GN 852.3 are compact in design and can be used to ensure high holding capacities.

When closing the spanner, a safety hook positively locks onto the body. This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.

The stroke of the square U-bolt can be adjusted within its range.

In addition to the standard lengths of the square U-bolt shown above, more lengths may be achieved by using GN 951.2 series.

Specification

Body / Catch /
Clamping lever / Square U-bolt
Stainless steelNI AISI 304
Forged


Other parts
Stainless steel AISI 303


All moving parts
Lubricated with special grease


RoHS

Technical drawing

3D
Hide technical drawing
GN 852.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, Heavy Duty Type sketch

Article options / Table

Type

T6With mounting holes, with U-bolt latch, with catch
TWith mounting holes, without U-bolt latch, with catch
T6SFor welding, with U-bolt latch, with catch
TSFor welding, without U-bolt latch, with catch
Show / Hide columns
SizeFH in N
Holding
capacity
a1a2b1b2b3b4b5b6b7b8d1d2d3h1h2
1700140002221686446482826,53817M 108,5145534,5
40003000028278580556034325020M 1210,5166842,5
Show / Hide columns
Sizel1
Type T6S / TS

Type T6 / T
l2
min.
l3m1m2m3m4m5r ≈
at w2 = 0
stw1
Stroke
w2
Adjustable
range
1700218223331294511,545102896725415
40002662713015157145712,535107926225

Build & Price

Open 3D configurator
Specifications

Size
Type




Material

Selected Part (How to order)

Total (net)
184,20
plus VAT 35,00 €
gross 219,20 €
In stock
incl. material surcharge: 5,82 €
The material surcharge is already included in the price.
Weight: 0,932 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.