GN 852 Stainless Steel-Latch type toggle clamps heavy duty type

Photo

GN 852 Stainless Steel-Latch type toggle clamps, heavy duty type Material: NI - Stainless Steel
Type: T2 - with mounting holes, with U-bolt latch, with catch
Material: NI - Stainless Steel
Type: T2 - with mounting holes, with U-bolt latch, with catch
GN 852 Stainless Steel-Latch type toggle clamps, heavy duty type Material: NI - Stainless Steel
Type: T2 - with mounting holes, with U-bolt latch, with catch GN 852 Stainless Steel-Latch type toggle clamps, heavy duty type Material: NI - Stainless Steel
Type: T - with mounting holes, without U-bolt latch, with catch GN 852 Stainless Steel-Latch type toggle clamps, heavy duty type Material: NI - Stainless Steel
Type: T2S - for welding, with U-bolt latch, with catch GN 852 Stainless Steel-Latch type toggle clamps, heavy duty type Material: NI - Stainless Steel
Type: TS - for welding, without U-bolt latch, with catch

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Latch type toggle clamps are used for very high holding forces as may be required in plastic high pressure mold forming.

The stroke of the U-bolt latch can be adjusted within its range.

In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Specification

Body / catch /
clamping lever / U-bolt latch
Stainless SteelNI AISI 304
forged

Other parts
Stainless Steel AISI 303

All moving parts
lubricated with special grease

RoHS

Technical drawing

Hide technical drawing
GN 852 Stainless Steel-Latch type toggle clamps, heavy duty type sketch

Article options / Table

Type

T2with mounting holes, with U-bolt latch, with catch
Twith mounting holes, without U-bolt latch, with catch
T2Sfor welding, with U-bolt latch, with catch
TSfor welding, without U-bolt latch, with catch
Show / Hide columns
SizeFH in N
Holding
capacity
a1a2b1b2b3b4b5b6b7b8b9d1d2d3h1
1700140002221686446486826,538286M 108,51455
400030000282785805560803250326M 1210,51668
Show / Hide columns
Sizeh2l1
Type
T2S / TS

Type
T / T2
l2
min.
l3m1m2m3m4m5r ≈
at w2 = 0
stw1
Stroke
w2
Adjustable
range
170034,5218223331294511,545102896725415
400042,52652713015157145712,535107926225

Build & Price

Specifications

Size
Type




Material

Selected Part (How to order)

Weight: 0,900 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.