J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 843.1 Stainless Steel-Push-pull type toggle clamps for push-pull clamping

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 843.1 push-pull type toggle clamps can be mounted on a mounting bracket (Type ASW) or directly on the jig.

The center bushing securing method allows the operating handle to be turned to the most favorable position.

GN 843.1 push-pull type toggle clamps replace series GN 843.

Specification

Stainless SteelNI
  • Parts in sheet metal
    AISI 304
  • Other parts
    AISI 303

All moving parts
lubricated with special grease

Hand grip
High quality, oil resistant, red plastic

RoHS

Accessory

Spindle assemblies

Technical drawing

3D
Hide technical drawing
GN 843.1 Push-pull type toggle clamps, Stainless Steel sketch

Article options / Table

Type

ASwithout mounting bracket
ASWwith mounting bracket
Show / Hide columns
SizeFH in N
Holding
capacity
ab1b2d1d2d3d4h1h2h3
80300024352910M 6M 16 x 1,55,570,538,519
165540032603512M 8M 20 x 1,56,51105422
3407000487547,616M 10M 24 x 28,51467030
Show / Hide columns
Sizel1l2l3l4l5m1m2m3stw
Stroke
8071653422222012-41221
1651121045439414113,51951538
34017316285685955192551866

Build & Price

Open 3D configurator
Specifications

Size
Type


Material

Selected Part (How to order)

Total (net)
68,99
plus VAT 13,11 €
gross 82,10 €
In stock
incl. material surcharge: 0,47 €
The material surcharge is already included in the price.
Weight: 0,178 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.