GN 7336 Knurled screws

Photo

GN 7336 Knurled screws, Plastic Material: NI - Stainless Steel
Material: NI - Stainless Steel
GN 7336 Knurled screws, Plastic Material: NI - Stainless Steel GN 7336 Knurled screws, Plastic Material: ST - Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Knurled screws GN 7336 distinguish an attractive design in combination with closed shape (no recess on the underside of the handles).

Specification

Plastic
Technopolymer (Polyamide PA)
  • glass fiber reinforced
  • temperature resistant up to 130 °C
  • black, matte

Threaded stud
  • SteelST
    zinc plated, blue passivated
  • Stainless SteelNI
    AISI 304 (A2)

Colour of the cover cap:
light gray, matte

RoHS

On request

Cover cap in further colors
(standard color: light gray)

Technical drawing

Hide technical drawing
GN 7336 Knurled screws, Plastic sketch

Article options / Table

Show / Hide columns
d1d2Length ld3h1h2
34M 61115202530162110,5
42M 81520253040192613
42M 8 x 115202530-192613
53M 102025304050243216
53M 10 x 120253040-243216

Build & Price

Specifications

Handle diameter d1
Thread d2
Length l
Material


Selected Part (How to order)

Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.