GN 7237 Stainless Steel-Multiple-joint hinges inside, opening angle 180°

Photo

GN 7237 Stainless Steel-Multiple-joint hinges Type: L - Fixing angle piece left
Type: L - Fixing angle piece left
GN 7237 Stainless Steel-Multiple-joint hinges Type: L - Fixing angle piece left GN 7237 Stainless Steel-Multiple-joint hinges Type: R - Fixing angle piece right

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Multiple-joint hinges GN 7237 are installed on the inside of flaps, hatches and doors to save space and ensure protection against vandalism. The hinges have a maximum opening angle of 180°, which provides optimal accessibility and avoids the blocking of escape routes by open doors, for example.

Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.

Stainless Steel-Multiple-joint hinges are generally used in pairs, meaning that one type L and one type R are used per opening. For higher loads, e.g. from large hatches, these can be supplemented with additional hinges of either type.

Specification

Stainless SteelNI
  • AISI 304
  • matte, groundMT

Friction bearing
Bronze
self lubricated




RoHS

On request

other opening angles
other fixing angle pieces
other materials
other finishes
other max. wall thicknesses
other lifting motion
with pneumatic spring connection

Technical drawing

Hide technical drawing
GN 7237 Stainless Steel-Multiple-joint hinges sketch

Article options / Table

Type

LFixing angle piece left
RFixing angle piece right
Show / Hide columns
l1dh1h2h3l2l3l4l5l6l7l8l9m1m2rsxy
405,37,5282,5263670,1105,274,527,4101,91625578,541329,5
506,510352,5354692,3140102,839,3134,727,830610551838
608,512,5402,54061116,5179,5125,251,3172,237,2368137,551947

Build & Price

Material

l1
Type


Finish

Application examples

Adjustment and fastening options

The Stainless Steel-Multiple-joint hinges can be adjusted in three planes during installation. For example, this allows adjustment for tolerances or establishing of required compressive forces for seals.

Two planes can be adjusted via parallel or perpendicular slotted holes in the fixing angle pieces. In the third plane, position corrections can be made using the Stainless Steel-Spacer plates GN 2370. Stainless Steel-Plates with tapped holes GN 2372 with tapped holes as well as Stainless Steel-Plates GN 2376 with threaded studsare also available for fastening the hinges. The latter can be welded on or inserted through the wall from the outside and fastened in place.

All accessory items are designed for use with both fixing angle pieces.

Design variants

Flaps, hatches and doors can be inset, surface-mounted or mitered. The maximum wall thicknesses and bend sizes for planned sheet metal constructions arise from the respective installation type.

1. Fixing angle pieces mounted to the housing with slotted holes perpendicular to the hinge axis:

Show / Hide columns
l1s1 max.b1s2 max.b2 max.s3 max.b3 max.
40131 ... ∞24101010
50191 ... ∞34171616
60251 ... ∞44242121

2. Fixing angle pieces mounted to the housing with slotted holes parallel to the hinge axis:

Show / Hide columns
l1s4 max.b4 max.s5b5 max.s6 max.b6 max
409271 ... ∞131010
5017351 ... ∞191616
6023451 ... ∞252121

The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions s or b are lower, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended.

Construction assembly

Load capacity

The maximum load of the Stainless Steel-Multiple-joint hinges specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary.

Show / Hide columns
Load capacity per hinge pair in N
l1

FA (axial)

FR (radial)
40125450
50125600
60125450

Selected Part (How to order)

Weight: 0,250 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.