GN 648.5 Stainless Steel-Ball joint heads with female thread

Photo

GN 648.5 Ball joint heads with female thread, Stainless Steel Type: NH - Bronze / Steel lubrication possible
Type: NH - Bronze / Steel lubrication possible
GN 648.5 Ball joint heads with female thread, Stainless Steel Type: NH - Bronze / Steel lubrication possible GN 648.5 Ball joint heads with female thread, Stainless Steel Type: WH - Bronze-PTFE / Steel self lubricated GN 648.5 Ball joint heads with female thread, Stainless Steel Type: WK - Stainless Steel-PTFE / Stainless Steel self lubricated
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Ball joint heads GN 648.5 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).


Specification

Housing Stainless Steel
  • AISI 431
  • forged, polished

Pairings
  • Type NH (lubrication possible)
    Bearing socket in Bronze CuSn8
Internal ring Steel 100Cr6
hardened, ground, polished,
hard chrome plated
  • Type WH (self lubricated)
    Bearing socket in Bronze CuSn8
    with PTFE-insert
Internal ring Steel 100Cr6
hardened, ground, polished,
hard chrome plated
  • Type WK (self lubricated)
    Bearing socket
    Stainless Steel AIOSI 316Ti
    with PTFE-insert
Internal ring
Stainless Steel 420
hardened, ground, polished

RoHS

On request

narrow model (ISO 12240-1, series E)

Technical drawing

3D
Hide technical drawing
GN 648.5 Ball joint heads with female thread, Stainless Steel sketch

Article options / Table

Type

NHBronze / Steel lubrication possible
WHBronze-PTFE / Steel self lubricated
WKStainless Steel-PTFE / Stainless Steel self lubricated
Show / Hide columns
d1 H7d2
Left hand
thread
b1 -0,12b2d3d4d5d6l1l2A/Ftw
Movement
angle
5M 5M 5L867,718911273691013
6M 6M 6L96,758,92010133040111213
8M 8M 8L12910,42412,5163648131614
10M 10M 10L1410,512,92815194357172013
12M 12M 12L161215,43217,5225066192213
14M 14M 14L1913,516,83620255775222516
16M 16M 16L211519,34222276485222815
18M 18 x 1,5M 18 x 1,5L2316,521,84625317194273215
20M 20 x 1,5M 20 x 1,5L251824,35027,53477102323314
22M 22 x 1,5M 22 x 1,5L282025,854303784111323715
25M 24 x 2M 24 x 2L312229,66033,54294124364215
30M 30 x 2M 30 x 2L372534,8704051110145415117

Build & Price

Bore d1
Thread d2
Type



Selected Part (How to order)

Total (net)
14,35
plus VAT 2,73 €
gross 17,08 €
In stock
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.