J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 638 Ball jointed levelling feet Stainless Steel / Plastic

Photo

GN 638 Ball jointed levelling feet, Plastic, Stainless Steel Material: NI - Stainless Steel
Material: NI - Stainless Steel
GN 638 Ball jointed levelling feet, Plastic, Stainless Steel Material: NI - Stainless Steel GN 638 Ball jointed levelling feet, Plastic, Stainless Steel Material: NV - Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball pointed levelling feet GN 638 are suitable for universal use. The designs with plastic thrust pad prevent damage to sensitive surfaces. For applications in aggressive environments or higher loads, the stainless steel versions are to be preferred.

The ball diameter d3 is smaller than the core diameter of the thread, with the effect that the screw can be screwed in on the ball side. The ball end can easily be pressed into the thrust pad and removed again, if necessary.

Details regarding the static load capacity have been established by a series of tests but are indicative only. For these tests the loads have been placed vertically and centrally over the stud. At the measured load of 3,5 kN there was no remaining deformation visible on the thrust pad nor was there any breakage.

Specification

Thrust pad
Plastic (Polyacetal POM)
  • temperature resistant up to 80 °C
  • black, matte
Threaded stud
Stainless SteelNI
AISI 303

Thrust pad
Stainless Steel
AISI 303
  • O-ring rubber FPM (Viton®)
  • temperature resistant up to 200 °C
Threaded stud
Stainless SteelNV
AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 638 Ball jointed levelling feet, Plastic, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1
NI

NV
d2l1d3l2A/FStatic load in kN
(see information)
NI


NV
15-M 6263646-4,57,633,5-
15-M 8203545586,17,643,5-
18-M 6263646-4,59,233,5-
18-M 8203545586,19,243,5-
18-M 10344457747,89,253,5-
2121M 6263646-4,51033,53,5
2121M 8203545586,11043,57
2121M 10344457747,81053,511
2121M 12345774949,41063,516
2525M 6263646-4,510,533,53,5
2525M 8203545586,110,543,57
2525M 10344457747,810,553,511
2525M 12345774949,410,563,516
3232M 6263646-4,51133,53,5
3232M 8203545586,11143,57
3232M 10344457747,81153,511
3232M 12345774949,41163,516
4040M 8203545586,11343,57
4040M 10344457747,81353,511
4040M 12345774949,41363,516
5050M 8203545586,115,543,57
5050M 10344457747,815,553,511
5050M 12345774949,415,563,516

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Outside diameter
Thread d2
Thread engagement l1
Material


Selected Part (How to order)

Total (net)
1,25
plus VAT 0,24 €
gross 1,49 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.