J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 615.3 Spring plungers with thread locking with ball, with internal hexagon

Photo

GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: KSN - Stainless Steel, high spring load
Thread locking: PFB - Polyamide patch
Type: KSN - Stainless Steel, high spring load
Thread locking: PFB - Polyamide patch
GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: KSN - Stainless Steel, high spring load
Thread locking: PFB - Polyamide patch GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: K - Steel, standard spring load
Thread locking: MVK - Micro encapsulation GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: K - Steel, standard spring load
Thread locking: PFB - Polyamide patch GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: KN - Stainless Steel, standard spring load
Thread locking: MVK - Micro encapsulation GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: KN - Stainless Steel, standard spring load
Thread locking: PFB - Polyamide patch GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: KS - Steel, high spring load
Thread locking: MVK - Micro encapsulation GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel Type: KS - Steel, high spring load
Thread locking: PFB - Polyamide patch
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The PFB patch is a jamming thread locking (Polyamide patch). The coating for Type K or KN (standard spring load) is indicated blue, for Type KS or KSN (high spring load) green. For this Type of thread locking a relatively high torque is required. Therefore this version with internal hexagon is more preferable than the version with slot (GN 615).

MVK (Micro encapsulation) is a gluing thread locking (indicated red).


Specification

Type K / KS
  • Housing Steel, blackened
  • Ball
    Steel, hardened

Type KN / KSN
  • Housing Stainless Steel AISI 303
  • Ball
    Stainless Steel AISI 420C, hardened

Spring
Stainless Steel AISI 631

Marking of the type KS / KSN:
Housing with two longitudinal markings

Thread lockings
  • Polyamide patchPFB
    Type K/KS M3 ... M16
    Type K/KS M20, M24 *
    Type KN/KSN M3 ... M16
    Type KN/KSN M20, M24 *
  • Micro encapsulation*MVK


RoHS

Technical drawing

3D
Hide technical drawing
GN 615.3 Spring plungers with thread locking, Steel / Stainless Steel sketch

Article options / Table

Type

KSteel, standard spring load
KSSteel, high spring load
KNStainless Steel, standard spring load
KSNStainless Steel, high spring load
Show / Hide columns
d1
Type K
Type KN

Type KS
Type KSN
d2Length l ±0,1w
compression
A/FSpring load in N ≈
standard (Type K / KN)
initial



End


Spring load in N ≈
high (Type KS / KSN)
initial



End
M 3-1,580,41,534,5--
M 4-2,5120,828,514--
M 5M 53140,92,58141522
M 6M 63,5151311181928
M 8M 84,5181,5418313662
M 10M 1062325244557104
M 12M 128262,56264961110
M 16M 1610333,58418668142
M 20M 2012434,5105611184166
M 24M 2415485,51281151127237
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Specifications

Thread d1 (Type K / KN)
Thread d1 (Type KS / KSN)
Type




Thread locking


Selected Part (How to order)

Total (net)
1,88
plus VAT 0,36 €
gross 2,24 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.