JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 520.2 Disc handwheels Plastic, bushing Stainless Steel

Photo

GN 520.2 Disc handwheels, Plastic, bushing Stainless Steel Bore code: B - without keyway
Type: A - without handle
ELESA original design

code: VDN.FP-SST-A / VDN.FP+I-SST-A
Bore code: B - without keyway
Type: A - without handle
GN 520.2 Disc handwheels, Plastic, bushing Stainless Steel Bore code: B - without keyway
Type: A - without handle GN 520.2 Disc handwheels, Plastic, bushing Stainless Steel Bore code: B - without keyway
Type: D - with revolving handle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Disc handwheels GN 520.2 are renowned in particular for the matte passivated aluminum ring.

The tough, reinforced black plastic (Duroplast PF) and high gloss polished surface give the disc handwheels a touch of elegance.

The ergonomic handle is easy to grasp and makes the disc handwheels easier to use.

This standard replaces the previous handwheels GN 520.6.

Specification

Plastic
Duroplast (Phenolic PF)
  • reinforced
  • temperature resistant up to 110 °C

Hub bushing
Stainless Steel AISI 303

Threaded bushing
Stainless Steel AISI 303

Handle GN 598.1
  • Plastic, Duroplast
  • Spindle,
    Stainless Steel AISI 303




RoHS

On request

without bore

Technical drawing

3D
Hide technical drawing
GN 520.2 Disc handwheels, Plastic, bushing Stainless Steel sketch

Article options / Table

Bore code

Bwithout keyway
Kwith keyway

Type

Awithout handle
Dwith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4
Type A

Type D
d5
Type A

Type D
d6
Type A

Type D
d7b
Type A

Type D
l1 l2
Type A

Type D
l3
Type A

Type D
l4rØ
Handle
80*10122018-28-43-3014-1028-31----
100101224222035355454391521123633,54046503921
12512143226,526,5444470704615281538384457655023
15014163226,526,5445070804818301538384961656223
2001820403333555590906021321543435868908228
25022244940406666110110702536154444,565769010628
30026-585858949414814882253618565675879013228
* only available in Type A

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore code


Bore diameter d2
Type


Selected Part (How to order)

Total (net)
31,42
plus VAT 5,97 €
gross 37,39 €
In stock
Weight: 0,145 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.