GN 414.1 Stainless Steel-Indexing plungers with click-type safety lock, unlocking with push-button

Photo

GN 414.1 Stainless Steel-Indexing plungers, with click-type safety lock, unlocking with push-button Material: NI - Stainless Steel
Type: AK - with lock nut
Material: NI - Stainless Steel
Type: AK - with lock nut
GN 414.1 Stainless Steel-Indexing plungers, with click-type safety lock, unlocking with push-button Material: NI - Stainless Steel
Type: AK - with lock nut GN 414.1 Stainless Steel-Indexing plungers, with click-type safety lock, unlocking with push-button Material: NI - Stainless Steel
Type: A - without lock nut
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Indexing plungers GN 414.1 with click-type safety lock are used when the plunger pin is to be briefly prevented from protruding. When the pin is retracted to its end position, the button engages with a clearly audible click.

The safety lock can be unlocked only by exerting axial pressure on the red safety pushbutton, with the plunger pin then returning to its starting position by spring force.

Specification

Stainless SteelNI
  • AISI 303
  • Plunger pin chemically nickel plated

Knob Plastic
Technopolymer (Polyamide PA)
  • black-gray, RAL 7021, matte
  • temperature resistant up to 80 °C
  • not removable

Push-button
Technopolymer (Polyacetal POM)
red, RAL 3000, matte




RoHS

Technical drawing

3D
Hide technical drawing
GN 414.1 Stainless Steel-Indexing plungers, with click-type safety lock, unlocking with push-button sketch

Article options / Table

Type

Awithout lock nut
AKwith lock nut
Show / Hide columns
d1
Pin -0.02/-0.04
Bore H7
l1
min.
d2d3el2 ≈l3l4A/FSpring load in N ≈
initial

end
66M 12 x 1,53021,953,5226196,519
69M 12 x 1,53021,953,522619625
88M 16 x 1,53021,959,5268198,526
812M 16 x 1,53021,959,5268198,528
1012M 16 x 1,53021,959,5268199,538

Build & Price

Specifications

Bolt diameter d1
Stroke l1
Type


Material

Selected Part (How to order)

Total (net)
15,32
plus VAT 2,91 €
gross 18,23 €
In stock
Weight: 0,047 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.