JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 314 Locking Pins Pin Stainless Steel, L-Handle Plastic, Lockable

Photo

GN 314 Locking Pins, Pin Stainless Steel, L-Handle Plastic, Lockable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Locking pins GN 314 with L-Handle and key are used for quick fixing, connecting and locking of various jig and fixture systems without the need for tools. Turning the key 180° moves the pawl at the front end of the pin to engage the axial locking of the inserted pin. After locking, unauthorized removal is no longer possible. The key can be removed in both end positions.

The key can be removed in the end positions. Locks with coding SC are keyed alike, allowing each lock to be operated with the same key. Locks with coding SU have different locks with 68 different lock versions and correspondingly numbered keys.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin / Pawl
Stainless steelNI AISI 303


L-Handle
Plastic (Polyamide PA)

  • Black
  • Temperature resistant up to 80 °C

Lock mechanism
Zinc die casting / Stainless steel


Key (two pieces)
Steel, nickel plated


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 314 Locking Pins, Pin Stainless Steel, L-Handle Plastic, Lockable sketch

Article options / Table

Type

LWith L-handle

Coding

SCWith key (keyed alike)
SUWith key (keyed differently)
Show / Hide columns
d1 -0,05l1 +0,5b1b2d2d3d4d5l2 ±1l3l4
8202530354050-7,539,5323184,53543,5
10202530354050607,5312,6323184,53543,5
12303540506070807,5314,64231863543,5
163035405060708012419,7535,5287,540,565
206080100120---12423,7535,5287,540,565

Build & Price

Open 3D configurator
d1
l1
Type

Coding


Material

Load capacity of ball lock pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 314
830
1046
1274
16136
20227

Selected Part (How to order)

Total (net)
16,71
plus VAT 3,17 €
gross 19,88 €
In stock
incl. material surcharge: 0,16 €
The material surcharge is already included in the price.
Weight: 0,047 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 314-8-20-L-SC-NIGN 314-8-20-L-SU-NIGN 314-8-25-L-SC-NIGN 314-8-25-L-SU-NIGN 314-8-30-L-SC-NIGN 314-8-30-L-SU-NIGN 314-8-35-L-SC-NIGN 314-8-35-L-SU-NIGN 314-8-40-L-SC-NIGN 314-8-40-L-SU-NIGN 314-8-50-L-SC-NIGN 314-8-50-L-SU-NIGN 314-10-20-L-SC-NIGN 314-10-20-L-SU-NIGN 314-10-25-L-SC-NIGN 314-10-25-L-SU-NIGN 314-10-30-L-SC-NIGN 314-10-30-L-SU-NIGN 314-10-35-L-SC-NIGN 314-10-35-L-SU-NIGN 314-10-40-L-SC-NIGN 314-10-40-L-SU-NIGN 314-10-50-L-SC-NIGN 314-10-50-L-SU-NIGN 314-10-60-L-SC-NIGN 314-10-60-L-SU-NIGN 314-12-30-L-SC-NIGN 314-12-30-L-SU-NIGN 314-12-35-L-SC-NIGN 314-12-35-L-SU-NIGN 314-12-40-L-SC-NIGN 314-12-40-L-SU-NIGN 314-12-50-L-SC-NIGN 314-12-50-L-SU-NIGN 314-12-60-L-SC-NIGN 314-12-60-L-SU-NIGN 314-12-70-L-SC-NIGN 314-12-70-L-SU-NIGN 314-12-80-L-SC-NIGN 314-12-80-L-SU-NIGN 314-16-30-L-SC-NIGN 314-16-30-L-SU-NIGN 314-16-35-L-SC-NIGN 314-16-35-L-SU-NIGN 314-16-40-L-SC-NIGN 314-16-40-L-SU-NIGN 314-16-50-L-SC-NIGN 314-16-50-L-SU-NIGN 314-16-60-L-SC-NIGN 314-16-60-L-SU-NIGN 314-16-70-L-SC-NIGN 314-16-70-L-SU-NIGN 314-16-80-L-SC-NIGN 314-16-80-L-SU-NIGN 314-20-60-L-SC-NIGN 314-20-60-L-SU-NIGN 314-20-80-L-SC-NIGN 314-20-80-L-SU-NIGN 314-20-100-L-SC-NIGN 314-20-100-L-SU-NIGN 314-20-120-L-SC-NIGN 314-20-120-L-SU-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.