J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 31 Stainless Steel-Levelling feet with rubber underlay

Photo

GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): SK - with nut, external hexagon at the bottom
Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): SK - with nut, external hexagon at the bottom
GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): SK - with nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): S - without nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): T - without nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): TK - with nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): V - without nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): VK - with nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): W - with adjustable sleeve, covered thread, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B1 - matte shot-blasted, rubber inlayed, black
Version (Screw): X - external hexagon, female thread GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): S - without nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): SK - with nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): T - without nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): TK - with nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): V - without nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): VK - with nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): W - with adjustable sleeve, covered thread, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B2 - matte shot-blasted, rubber inlayed, white
Version (Screw): X - external hexagon, female thread GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): S - without nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): SK - with nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): T - without nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): TK - with nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): V - without nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): VK - with nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): W - with adjustable sleeve, covered thread, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B3 - matte shot-blasted, rubber vulcanized, black
Version (Screw): X - external hexagon, female thread GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): S - without nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): SK - with nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): T - without nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): TK - with nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): V - without nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): VK - with nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): W - with adjustable sleeve, covered thread, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): B4 - matte shot-blasted, rubber vulcanized, white
Version (Screw): X - external hexagon, female thread GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): S - without nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): SK - with nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): T - without nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): TK - with nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): V - without nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): VK - with nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): W - with adjustable sleeve, covered thread, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C3 - polished, rubber vulcanized, black
Version (Screw): X - external hexagon, female thread GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): S - without nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): SK - with nut, external hexagon at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): T - without nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): TK - with nut, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): U - without nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): UK - with nut, hexagon socket at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): V - without nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): VK - with nut, external hexagon at the top, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): W - with adjustable sleeve, covered thread, wrench flat at the bottom GN 31 Stainless Steel-Levelling feet Type (Base): C4 - polished, rubber vulcanized, white
Version (Screw): X - external hexagon, female thread
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 31 Stainless Steel-Levelling feet with vulcanised rubber (Type B3, B4, C3 and C4) and screw version W feature fewer dead spots owing to their construction method and are also easier to clean.

Stainless Steel-Levelling feet GN 31 will be delivered mounted and are not removable.

Specification

Base plate, sheet metal
Stainless Steel AISI 304

Threaded stem
Stainless Steel AISI 303

Hexagon nut ISO 4032
Stainless Steel AISI 304

Rubber underlay, inlaid
  • black: Perbunan® (NBR)
    80±5 Shore A
  • white: Santoprene® (TPE)
    80±5 Shore A

Rubber underlay, vulcanised
80±5 Shore A
  • black: Perbunan® (NBR)
  • white: Perbunan® (NBR)




RoHS

Technical drawing

3D
Hide technical drawing
GN 31 Stainless Steel-Levelling feet sketch

Article options / Table

Type (Base)

B1matte shot-blasted, rubber inlayed, black
B2matte shot-blasted, rubber inlayed, white
B3matte shot-blasted, rubber vulcanized, black
B4matte shot-blasted, rubber vulcanized, white
C3polished, rubber vulcanized, black
C4polished, rubber vulcanized, white

Version (Screw)

Swithout nut, external hexagon at the bottom
SKwith nut, external hexagon at the bottom
Twithout nut, wrench flat at the bottom
TKwith nut, wrench flat at the bottom
Uwithout nut, hexagon socket at the top, wrench flat at the bottom
UKwith nut, hexagon socket at the top, wrench flat at the bottom
Vwithout nut, external hexagon at the top, wrench flat at the bottom
VKwith nut, external hexagon at the top, wrench flat at the bottom
Wwith adjustable sleeve, covered thread, wrench flat at the bottom
Xexternal hexagon, female thread
d1d2l1
Version
S / SK

Version
T / TK and U / UK
l2
Version
V / VK
l3 +4,0/0
Version
W
l7 +0,4/0
Version
X
50M 8405063--------------37
50M 10506080100-------------40
50M 126080100125-------------43
50M 16----75100125150200--------49
60M 8405063--------------38
60M 10506080100-------------41
60M 126080100125-------------45
60M 16----751001251502007510012515012314817319850
80M 8405063--------------40
80M 10506080100-------------43
80M 126080100125-------------47
80M 16----751001251502007510012515012515017520052
80M 20----7510012515020010012515020014917419924960
80M 24----100125150200-100150200-174224274--
100M 8405063--------------42
100M 10506080100-------------45
100M 126080100125-------------49
100M 16----751001251502007510012515012615117620154
100M 20----7510012515020010012515020015117620125162
100M 24----100125150200-100150200-176226276--
120M 20----100125150200---------65
120M 24----100125150200----------
120M 30----100125150200----------
Show / Hide columns
d1d2d3h1h2h3h4h5l4l5l6ssw1sw2sw3sw4sw5sw6A/F7t
50M 8-14,53,523-----317-----148
50M 10-14,53,523-----317-----1410
50M 12-14,53,523-----317-----1712
50M 16-14,53,5-29----3-128---2216
60M 8-16424-----317-----148
60M 10-16424-----317-----1410
60M 12-16424-----317-----1712
60M 1624164-30274545293-1281012202216
80M 8-18526-----317-----148
80M 10-18526-----317-----1410
80M 12-18526-----317-----1712
80M 1624185-32294545293-1281012202216
80M 2030185-33305656363-15101316242720
80M 2435185-36336767423-1912172030--
100M 8-20628-----317-----148
100M 10-20628-----317-----1410
100M 12-20628-----317-----1712
100M 1624206-34314545293-1281012202216
100M 2030206-35325656363-15101316242720
100M 2435206-38356767423-1912172030--
120M 20-226-39----4-1510---2720
120M 24-226-42----4-1912-----
120M 30-226-46----4-2412-----

Build & Price

Open 3D configurator
Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK/U/UK)
Length l2 (V/VK)
Length l3 (W)
Length l7 (X)
Type (Base)






Version (Screw)










Selected Part (How to order)

Total (net)
6,90
plus VAT 1,31 €
gross 8,21 €
In stock
Weight: 0,106 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.