J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 191 Stainless Steel-T-Angle connector clamps

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The clamping bores of GN 191 T-Angle connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard clamping screws are socket cap screws DIN 912.They can be replaced by clamping kits GN 911.3 (article code see table of dimensions).

Specification

Stainless SteelNI
  • AISI CF-8
  • matt shot-blasted

Clamping bores mechanically machined

Socket cap screws DIN 912
Stainless Steel AISI 304

Hexagon nuts DIN 985
Stainless Steel AISI 304

RoHS

Accessory

Clamping kit GN 911.3

On request

d1 / d2 with different bores

Technical drawing

3D
Hide technical drawing
GN 191 Stainless Steel-T-Angle connector clamps sketch

Article options / Table

Identification no.

2with 2 Stainless Steel-clamping screws DIN 912
Show / Hide columns
d1
Bore B
d2
Bore B
d3
Clamping
thread
k
Clamping
length
l1l2mClamping kits d3
B 12B 12M 6256134,539GN 911-M6-22
B 14B 14M 6256134,539GN 911-M6-22
B 15B 15M 6256134,539GN 911-M6-22
B 16B 16M 6256134,539GN 911-M6-22
B 18B 18M 6256134,539GN 911-M6-22
B 20B 20M 6256134,539GN 911-M6-22

Build & Price

Open 3D configurator
Specifications

Bore d1
Bore d2
Identification No.

Material

Selected Part (How to order)

Total (net)
24,15
plus VAT 4,59 €
gross 28,74 €
Ask for delivery time
incl. material surcharge: 0,29 €
The material surcharge is already included in the price.
Weight: 0,240 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.