J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 1460 Stainless Steel-Telescopic slides with full extension, load capacity up to 1050 N

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Telescopic slides GN 1460 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the fastening holes are shown, but other production-related holes may be present.

Specification

Slide profile / Bearings / Ball cage
Stainless SteelNI
AISI 304

Ruber stop and detach function
Plastic / Elastomer

Lubricant

Roller bearing grease, FDA-compliant

Operating temperature -20 °C to 100 °C






RoHS

On request

other lengths and hole spacing
other attachment options

Technical drawing

3D
Hide technical drawing
GN 1460 Stainless Steel-Telescopic slides with full extension, load capacity up to 1050 N sketch

Article options / Table

Type

Fwith rubber stop, locking device in back, detach function

Identification no.

2Fastening using countersunk holes
Show / Hide columns
l1l2 ±3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
250274524750520
300325625960660
350374724980680
4004248241000700
4504759251020710
50052410241050730
55057511251050730
6006251225980680
6506751325930650
7007501450880630
7508001550880630
8008501650880630

Build & Price

Open 3D configurator
Length l1
Type

Identification no.

Material

Mounting holes - outer slide

Drawing mounting holes outer slide GN 1460
Show / Hide columns
l1a3a4a5a6
250176208--
300226258--
350250282--
400186218314346
450186218360392
500218250410442
550218250460492
600218250510542
650326358560592
700326358610642
750326358660692
800326358710742

Mounting holes - inner slide

Drawing mounting holes inner slide GN 1460
Show / Hide columns
l1i3i4i5i6
250187219--
300226258--
350250282--
400154186314346
450154186360392
500186218410442
550186218460492
600186218510542
650186218560592
700276308610642
750276308660692
800276308710742

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available countersunk holes of the outer and inner slide must be used. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket countersunk head screw DIN 7991
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Outer slide
M 5
M 5
Size 5

Inner slide
M 5
M 5
Size 5

Rubber stop, locking device in back

Drawing Rubber stop GN 1460

The rubber stops of type F dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
The rubber stop takes on also a locking function in the back stop position. This feature is noticeable through a slight resistance on opening and closing the slide.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Detach function

Drawing Detach function GN 1460

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

Drawing Detach function2 GN 1460

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

- Slide arrangement vertical in pairs
- Observance of all mounting information
- Warp-resistant test set-up
- Equal distribution of the load FS throughout the extension finish
- Standard slide spacing of 450 mm
- 10,000 or 100,000 test cycles
(one extraction and retraction = one cycle)
- Gradual increasing of load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
57,72
plus VAT 10,97 €
gross 68,69 €
In stock
Weight: 1,850 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.