JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 146.5 Flanged Connector Clamps Stainless Steel, with 4 Holes

Photo

GN 146.5 Flanged Connector Clamps, Stainless Steel, with 4 Holes Type: A - Without Seals
Type: A - Without Seals
GN 146.5 Flanged Connector Clamps, Stainless Steel, with 4 Holes Type: A - Without Seals GN 146.5 Flanged Connector Clamps, Stainless Steel, with 4 Holes Type: B - With seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The clamping bores of GN 146.5 flanged connector clamps are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, carriage bolt and cap nut reduce the bore cross-section for clamping. Type B is equipped with seals at the screw location.

For clamping without tools, the cap nut can be replaced by an adjustable hand lever GN 911.3 listed in the table as accessory.

Specification

Stainless steel AISI CF-8
Matte shot-blasted


Carriage bolts DIN 603
Stainless steel


Cap nuts DIN 917 / washers
Stainless steel


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicone, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Hand Levers GN 911.3

Technical drawing

3D
Hide technical drawing
GN 146.5 Flanged Connector Clamps, Stainless Steel, with 4 Holes sketch

Article options / Table

Type

AWithout Seals
BWith seals

Identification no.

4With stainless steel cap nut DIN 917
Show / Hide columns
d1
Bore
bd2d3k
Clamping
length
l1mtx1x2y1y2z
Screw
location
Accessory
recom. hand lever
GN 911.3  for
 z
l2
B 30226,537406630752357053M 863 | 78
B 40288,550,25686427,6785210882M 1078 | 92
B 503010,7606598,5509926212898M 1078 | 92

Build & Price

Open 3D configurator
Bore d1
Type


Identification no.

Selected Part (How to order)

Total (net)
45,52
plus VAT 8,65 €
gross 54,17 €
In stock
incl. material surcharge: 1,41 €
The material surcharge is already included in the price.
Weight: 0,270 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 146.5-B30-A-4GN 146.5-B30-B-4GN 146.5-B40-A-4GN 146.5-B40-B-4GN 146.5-B50-A-4GN 146.5-B50-B-4

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.