J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 131.1 Stainless Steel-Linear actuator connectors for single axis system, for linear actuators Ø 18

Photo

Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 131.1 Stainless Steel-Linear actuator connectors are normally supplied mounted only in connection with a linear actuator and for function control.

By means of the clamping screws on the guide bores d1 / d2 the movement can either be set or the linear actuator connector can be clamped (after final adjustment).

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911.3 (article code see table of dimensions).

Specification

Stainless SteelNI AISI CF-8
matte shot-blasted

Clamping bores mechanically machined

Slide insert
Plastic (PA / PTFE)

Socket cap screws DIN 912
Stainless Steel AISI 304

Hexagon nuts DIN 985
Stainless Steel AISI 304


RoHS

Accessory

Clamping kits GN 911.3

Technical drawing

3D
Hide technical drawing
GN 131.1 Linear actuator connectors, Stainless Steel sketch

Article options / Table

Identification no.

2with 2 Stainless Steel-clamping screws DIN 912
Show / Hide columns
d1
Bore G
with
slide insert
d2
Bore B
without
slide insert
d3
Clamping
thread
d4
Mounting
screw on the
follower
k
Clamping
length
Length lmClamping lever for d3
G 18B 18M 6M 3256420GN 911.3-M6-22

Build & Price

Open 3D configurator
Specifications

Bore d1
Bore d2
Identification No.

Material

Selected Part (How to order)

Total (net)
66,35
plus VAT 12,61 €
gross 78,96 €
In stock
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,142 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.