GN 129.2 Stainless Steel-Hinges consisting of three parts

Photo

GN 129.2 Stainless Steel-Hinges Material: A4 - Stainless Steel
Material: A4 - Stainless Steel
GN 129.2 Stainless Steel-Hinges Material: A4 - Stainless Steel GN 129.2 Stainless Steel-Hinges Material: NI - Stainless Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless Steel-Hinges GN 129.2 are used for doors which are flush with the frame on the outside. Once assembled, they cannot be unhinged.

With the fixing from the inside, they are especially suitable for doors and trap doors which must not be detachable from the outside as an anti-tamper device.

Specification

Hinge body, pin, washer
  • Stainless SteelNI AISI 303
  • Stainless SteelA4 AISI 316

Hexagon nut ISO 4032
Stainless Steel AISI 304

Serrated washer DIN 6797
for securing screws
Stainless Steel AISI 304

RoHS

Technical drawing

Hide technical drawing
GN 129.2 Stainless Steel-Hinges sketch

Article options / Table

Type

CFixing from the back side
Show / Hide columns
l1l2bd1d2
Pin
h1h2l3l4
max.
l5l6l7m1m2st
454013M 661313,5186115103028,2129
505118M 8818182681481429351611

Build & Price

Specifications

l1
l2
Type

Material


Selected Part (How to order)

Weight: 0,097 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.